Contact us

Uma nova janela será aberta Uma nova janela será aberta

CCM PFC Control IC: TB6818FG

Features

The TB6818FG allows fast start-up while protecting the FET.
  • The start-up speed of a PFC control IC is a function of soft-start component values, but it is limited due to the need to protect the FET against damage.
  • The TB6818FG has a soft-start circuit synchronous to the rectified voltage. This offers the combination of FET protection and fast start-up.
  • Additionally, the TB6818FG helps reduce the humming noise emitted by the PFC transformer.
  • Actual voltage range: 8.4 V (min) to 26 V (max)
  • Starting voltage: 10.0 V (typ.)
  • FET protection circuit
  • Audible noise reduction
  • Maximum drive current: 1.0 A (typ.)
  • Current consumption in standby mode :250µA (typ.)
  • Adjustable momentary AC outage time
  • Protection
    Input overvoltage protection (OVP-1)
    Output overvoltage protection (OVP-2)
    Undervoltage lockout (UVLO)
    Open feedback-loop detection (OFD)
    Thermal shutdown (TSD)

The product photograph of CCM PFC Control IC: TB6818FG.

>>TB6818FG Datasheet

Applications

Power supplies for large-screen LCD/PDP panels, general-purpose power supply boards
* Recommend for powerlevels under 200 W; may be used at below 200 W

Block Diagram

This is the block diagram of the CCM PFC control IC, the TB6818FG.

Application Circuit

This is an example of application circuit for the CCM PFC control IC, the TB6818FG.

Start-Up Waveform

The TB6818FG allows fast start-up while protecting the FET.

  • The start-up speed of a PFC control IC is a function of soft-start component values, but it is limited due to the need to protect the FET against damage.
  • The TB6818FG has a soft-start circuit synchronous to the rectified voltage. This offers the combination of FET protection and fast start-up.
  • Additionally, the TB6818FG helps reduce the humming noise emitted by the PFC transformer.

This figure shows the start-up waveform of the CCM PFC control IC, the TB6818FG.

Start-Up Waveform (Enlarged View)

This figure shows an enlarged view of the start-up waveform of the CCM PFC control IC, the TB6818FG.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.