Contact us

Uma nova janela será aberta Uma nova janela será aberta

Logic ICs

汎用ロジックIC

As more and more electronic equipment has been digitized and networked recently, the importance of standard logic ICs such as level shifters and bus switches, especially those with an enhanced interface, has increased. Toshiba has over 40 years of experience in General Purpose Logic ICs, and not only offers standard logic ICs in conventional packages but also meets new customer needs quickly.

 Toshiba offers one-gate logic ICs, high-speed bus switches (for USB 3.0, PCI Express 3.0, etc.) and other devices housed in a ultra-small leaded package (1 × 1 mm fSV). This package is designed for mobile applications to help reduce their size and thickness and to realize low-voltage operation.

Lineups


Support

Related Information

Catalog  |  General Catalog

News Mais

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.