Contact us

Uma nova janela será aberta Uma nova janela será aberta

Level shift function One-Gate-Logic: 7UL1Gxx/7UL1Txx

Toshiba has released new One-Gate-Logic 7UL1Gxx/7UL1Txx series, which has level shift function. It is ideal for applications such as I2C, UART and General signal interface.

7UL1Txx / 7UL1Gxx series

7UL1Txx series

7UL1Txx series: Level shift function One-Gate-Logic with single power supply
Features
  • Operating voltage range : Vcc = 2.3 to 3.6V
  • Level up : VIN=1.65V to VOUT=3.6V @Vcc=3.6V
  • Level down : VIN=3.6V to VOUT=2.3V @Vcc=2.3V
  • Built-in power down protection function [*1]

[*1] Power down protection function: The function which prevents malfunction and failure even if voltage remains in the input/output at the time of the power supply OFF (Up to 3.6 V).

Level shift application example (Level up)

Level shift application example (Level up)

7UL1Gxx series

7UL1Gxx series: Low Voltage One-Gate-Logic
Features
  • Wide operating voltage range : Vcc = 0.9 to 3.6V
  • Available level down operation by tolerant function: VIN=3.3V to VOUT=0.9V @Vcc=0.9V
  • Built-in power down protection function [*1]

Level shift application example (Level down)

Level shift application example (Level down)

Operation voltage example

Input
Level
Output
Level
VCC 7UL1G 7UL1T
Level up 1.8V 3.3V 3.3V -
2.5V 3.3V 3.3V
1.8V 2.5V 2.5V
1.2V 1.8V 1.8V -
0.9V 1.2V 1.2V -
Level down 3.3V 2.5V 2.5V
3.3V 1.8V 1.8V -
3.3V 1.2V 1.2V -
3.3V 0.9V 0.9V -
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.