Contact us

Uma nova janela será aberta Uma nova janela será aberta

Ultra-Small One-Gate CMOS Logic in the 1010 Package

The 5-pin fSV (SOT-953) package, which measures 1.0 mm × 1.0 mm × 0.48 mm, occupies only 1.0 mm2 of board space. It is ideal for applications that require high-density board assembly such as cell phones.

Ultra-Small One-Gate CMOS Logic Lineup in the 1010 Package
Ultra-Small and Thin fSV Package
  • Package Dimensions : 1.0 mm × 1.0 mm × 0.48 mm (typ.)
  • Lead pitch : 0.35 mm

Ultra-Small and Thin fSV Package

Package Dimensions

Package Dimensions

Land Pattern Example

Land Pattern Example

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.