Contact us

Uma nova janela será aberta Uma nova janela será aberta

Sputtering Targets

Sputtering_targets

Sputtering Targets

To meet the increasingly stringent requirements for pure, high quality sputtering targets, Toshiba makes full use of the latest purity-refining and microstructural control technologies. Adding these to our well established metallurgical expertise in producing tungsten, molybdenum, and other specialty alloys allows us to engineer sputtering targets specifically designed for a host of applications.

 

We have developed sputtering targets with reduced impurities levels through our proprietary refining and melting technologies. Our patented metallurgical processing techniques produce a small and homogeneous grain structure in the targets.

 

Please feel free to contact us to discuss your application and to receive detailed information on the product of interest. For further information please contact the Advanced Materials Division of Toshiba America Electronic Components, Inc. For other product details,  please visit our affiliate Toshiba Materials Co., Ltd.

PRODUCT GUIDE
Part Number Purity Fe (ppm) Ni (ppm) Cr (ppm) Cu (ppm) Mn (ppm) Al (ppm) Na (ppm) K (ppm) C (ppm) N (ppm) O (ppm)
Ta (Tantalum) 4N5 Up ‹ 0.1 ‹ 0.1 ‹ 0.1 ‹ 0.1 0 0 ‹ 0.1 ‹ 0.1 0 0 12
Ti (Titanium) 5N Up ‹ 9 ‹ 5 ‹ 5 ‹ 3 0 ‹ 5 ‹ 0.03 ‹ 0.05 ‹ 20 ‹ 50 ‹ 200
Ti (Titanium) 4N5 Up ‹ 20 ‹ 20 ‹ 20 ‹ 20 0 ‹ 20 ‹ 0.1 ‹ 0.1 ‹ 50 ‹ 60 ‹ 200
Nb (Niobium) 3N Up 3.0 12.0 ‹ 5 ‹ 5 ‹ 1 0 ‹ 5 ‹ 5 ‹ 5 28 64
W (Tungsten) 5N Up ‹ 1 ‹ 0.1 ‹ 0.5 ‹ 0.2 0 ‹ 0.2 ‹ 0.1 ‹ 0.1 ‹ 10 ‹ 10 10
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.