Contact us

Uma nova janela será aberta Uma nova janela será aberta

e-MMC

Related Information

Memory Microsite | Memory Blog

e ・MMC™ is a family of NAND flash memories with control functionality such as ECC, wear leveling and bad-block management.
e ・MMC™ also provides a high-speed memory card interface compliant with JEDEC/MMCA Version 5.0/5.1, eliminating the need for users to be concerned about directly controlling NAND flash memories. Thus, e ・MMC™ can easily be used as a storage device for embedded applications.


e ・MMC™ Features, Advantages and Benefits (392 KB)

Capacity Part Number Class e-MMC Version Max Data Rate
(MB/s)
Supply Voltage Operating
Temperature (°C)
Package
Vcc (V) VccQ (V) Size (mm) Code
4 Gbytes THGBMDG5D1LBAIT Consumer 5.0 400 2.7 to 3.6 1.70 to 1.95,
2.7 to 3.6
-25 to 85 11×10×0.8 P-WFBGA153-1110-0.50
THGBMDG5D1LBAIL Consumer 5.0 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
8 Gbytes THGBMHG6C1LBAIL Consumer 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG6C1LBAU6 Industrial 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 105 (1) 11.5×13×0.8 P-WFBGA153-1113-0.50
16 Gbytes THGBMHG7C1LBAIL Consumer 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG7C2LBAU7 Industrial 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 105 (1) 11.5×13×1.0 P-VFBGA153-1113-0.50
32 Gbytes THGBMHG8C2LBAIL Consumer 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×0.8 P-WFBGA153-1113-0.50
THGBMHG8C4LBAU7 Industrial 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 105 (1) 11.5×13×1.0 P-VFBGA153-1113-0.50
64 Gbytes THGBMHG9C4LBAIR Consumer 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.0 P-VFBGA153-1113-0.50
THGBMHG9C8LBAU8 Industrial 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -40 to 105 (1) 11.5×13×1.2 P-TFBGA153-1113-0.50
128 Gbytes THGBMHT0C8LBAIG Consumer 5.1 400 2.7 to 3.6 1.70 to 1.95, 2.7 to 3.6 -25 to 85 11.5×13×1.2 P-TFBGA153-1113-0.50
  • Note (1): Tc=115°C max.
  • Contact the Toshiba sales representative for sample schedule about products under development.
  • Details about your intended usage would be checked before submitting samples of the Industrial class product.

Links

MLC/NAND Flash Memory

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.