Contact us

Uma nova janela será aberta Uma nova janela será aberta


Related Information

Memory Microsite | Memory Blog

Toshiba’s NAND flash memories (NAND) with an integrated controller provide error correction, wear leveling, bad-block management, and more. Their interface is compliant with JEDEC/UFS Version.2.0, eliminating the need for users to perform NAND-specific control.

This simplifies integration of Flash memory storage into embedded applications.

Toshiba’s 3D-based UFS utilizes the company’s cutting-edge 64-layer BiCS FLASH 3D flash technology. 3D-based UFS brings the high-speed read/write performance and low power consumption demanded by mobile applications such as smartphones, tablets, and augmented/virtual reality systems. 3D-based UFS will be available in four capacities: 32GB, 64GB, 128GB and 256GB, all of which are compliant with JEDEC UFS Ver2.1.

Automotive UFS from Toshiba was designed with the increasing storage requirements for sophisticated new automotive applications such as entertainment & information systems and ADAS in mind. Automotive UFS supports an extended operating temperature range of -40°C to +105°C, and a wide capacity range (16GB to 256GB). Realizing much higher performance than Automotive e-MMC, Automotive UFS is suitable for a wide variety of automotive applications typically requiring high-capacity storage, as well as other applications (such as wireless communication) that may need smaller capacities.

UFS FAQ with Electronic Design (342 KB)

Product list of UFS
Capacity Part Number UFS
Max Data Rate
Supply Voltage Operating
Size (mm) Code
32 GBytes THGAF8G8T23BAIL * 2.1 1166 2.7 to 3.6 - (1) 1.70 to 1.95 -25 to 85 11.5x13x0.8 P-WFBGA153-1113-0.50
64 GBytes THGAF8G9T43BAIR * 2.1 1166 2.7 to 3.6 - (1) 1.70 to 1.95 -25 to 85 11.5x13x1.0 P-VFBGA153-1113-0.50
128 GBytes THGAF8T0T43BAIR * 2.1 1166 2.7 to 3.6 - (1) 1.70 to 1.95 -25 to 85 11.5x13x1.0 P-VFBGA153-1113-0.50
256 GBytes THGAF8T1T83BAIR * 2.1 1166 2.7 to 3.6 -(1) 1.70 to 1.95 -25 to 85 11.5x13x1.0 P-VFBGA153-1113-0.50
  • Note (1): This product supports dual-supply operation at Vcc and VccQ2. VccQ need not be supplied.
  • * New Product : Contact the Toshiba Memory Corporation's sales representative for sample schedule about new products.


MLC/NAND Flash Memory


Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.