Contact us

Uma nova janela será aberta Uma nova janela será aberta

Important Notices

Thank you for your continued patronage of Toshiba microcomputer products. This page gives you important information on using our products. Please be sure to check each item for proper use of our products.

Sep., 2019
Datasheet Correction: List of all pins of TMPM3H Group(1)
Reference Manual Correction: TSPI of TXZ Family
Datasheet Correction: I2C function of TX/TXZ Family
Datasheet Correction: I2C function of TX Family
Datasheet Correction: I2C function of TX/TLCS900 Family
Data sheet Correction: External Bus Interface of TX04 Series
Data sheet Correction: ADC of TX03,TX04 Series
Mar., 2018
Datasheet Correction: Power on sequence
Datasheet Correction: UART of TLCS-870 Family
Datasheet Correction: Programmable Motor Driver (PMD)
Jul., 2017
Datasheet Correction: Asynchronous-serial-communication interface(UART)
Jul., 2016
Datasheet Correction: AD converter (1)
Datasheet Correction: AD converter (2)
May, 2016
Datasheet Correction: Vector Engine
Nov., 2015
Notes on the MCU Startup in Single-boot Mode
Sep., 2015
Datasheet Corrections: Auto Operation Abort of Flash ROM Write Operation
Mar., 2015
Restrictions on use of the TRST pin
Feb., 2015
Restrictions on Transition to the STOPx Mode
Jan., 2015
Restrictions on use of the DMA function
Jun., 2014
Restrictions on use of the multi-master function in serial bus interface I2C bus mode
Mar., 2013
Restrictions on use of BACKUP STOP mode and BACKUP SLEEP mode
Mar., 2013
Datasheet Modifications: Additional cautions on use of clock multiplication circuit (PLL)
Mar., 2011
Datasheet Modifications: Package code and package dimensions
Nov., 2010
Restrictions on Consumer Electronics Control (CEC)
Oct., 2009
Restrictions on the Voltage Detection Circuit
Sep., 2008
Datasheet Corrections: Voltage Detecting Circuit and Power-On Reset Circuit
Sep., 2008
Caution in Setting the UART Noise Rejection Time
Sep., 2008
Datasheet Corrections: Electrical Characteristics of the Power-On Reset Circuit
Jul., 2008
Datasheet Correction: PROM Mode
Feb., 2008
Datasheet Corrections: DC Characteristics
Feb., 2008
Datasheet Corrections regarding the 16-Bit Timer Counter  
Nov., 2007
Datasheet Correction regarding the Absolute Maximum Rating (Output Voltage)
Sep., 2007
Datasheet Correction regarding the Absolute Maximum Rating (Output Current)
Aug., 2007
Caution in Using an External Clock
Aug., 2007
Caution in Using the Two-Phase Counters
Apr., 2007
Restriction for Using DMA Transfer
Mar., 2007
Notes on the real-time clock application
Jan., 2007
Restriction on Use of SPI Controller
Jan., 2007
Restriction on Use of MAC
Nov., 2006
Note on Using the Serial Expansion Interface(SEI)
Oct., 2006
Restriction on Use of Load Instruction for Flag-Register
Oct., 2006
Restriction on Use of Load Instruction for Flag-Register
Apr., 2006
Restriction for Using the /BUSRQ Signal
Apr., 2006
Restriction on Use of the SIO Error Flag in UART Mode
Apr., 2006
Note on the Recommended Power-On Sequence
Mar., 2006
Restriction on Use of the Interrupt Controller
Dec., 2005
Announcement of Restrictions on Use of 16-bit Timer
Jul., 2005
Restriction on Use of 8-bit Timers
Mar., 2005
Note on Using the TLCS-870 Series OTP Products Mar,2005
Mar., 2005
Restriction use of Interrupt Controller
Oct., 2004
Datasheet Modifications: PWM Cycle of 8-bit Timers
Oct., 2004
Datasheet Modifications regarding I2C Bus Mode Control
Oct., 2004
Note To Be Added to Technical Datasheets about the PMD Circuit
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.