Contact us

Uma nova janela será aberta Uma nova janela será aberta

C-Band Internally Matched Power GaAs FETs

Microwave

Related Information

Product Guide  

Product Guides

MODEL No.
(DATA SHEET)
PDF
FREQUENCY
BAND(GHz)
BIAS CONDITIONS P1dB (dBm)
TYP.
G1dB (dB)
TYP.
IDS(A)
TYP.
ΔG(dB)
MAX.
**
ηadd(%)
TYP.
IM3(dBc)
TYP.
Rth(°C/W)
TYP.
PKG CODE
S-parameters
VDS
(V)
IDSset
(A)
TIM3742-4SL-341 3.3-3.6 10 1.1 36.5 11.0 1.1 ±0.6 37 -45 4.5 2-11D1B Download
TIM3742-30SL-341 3.3-3.6 10 7.0 45.0 11.0 7.0 ±0.8 42 -45 1.0 2-16G1B Download
TIM3742-45SL-341 3.3-3.6 10 9.0 46.5 11.0 9.6 ±0.8 43 -45 0.8 2-16G1B Download
TIM3742-4UL 3.7-4.2 10 0.9 36.5 12.0 1.1 ±0.6 38 -47 4.5 2-11D1B Download
TIM3742-8UL 3.7-4.2 10 1.8 39.5 11.0 2.2 ±0.6 37 -47 2.5 2-11D1B Download
TIM3742-25UL 3.7-4.2 10 5.2 44.5 10.5 6.8 ±0.6 38 -47 1.2 2-16G1B Download
TIM3742-35SL 3.7-4.2 10 8.0 45.5 10.0 8.0 ±0.8 40 -45 1.0 2-16G1B Download
TIM4450-4UL 4.4-5.0 10 0.9 36.5 11.0 1.1 ±0.6 37 -47 4.5 2-11D1B Download
TIM4450-8UL 4.4-5.0 10 1.8 39.5 10.5 2.2 ±0.6 37 -47 2.5 2-11D1B Download
TIM4450-12UL 4.4-5.0 10 2.6 41.5 10.5 3.2 ±0.6 40 -47 2.0 2-16G1B Download
TIM4450-16UL 4.4-5.0 10 3.6 42.5 10.0 4.4 ±0.6 36 -47 1.5 2-16G1B Download
TIM4450-25UL 4.4-5.0 10 5.2 44.5 10.0 6.8 ±0.6 37 -47 1.2 2-16G1B Download
TIM4450-35SL 4.4-5.0 10 8.0 45.5 9.5 8.0 ±0.8 39 -45 1.0 2-16G1B Download
TIM4450-45SL 4.4-5.0 10 9.0 46.5 9.5 9.6 ±0.8 41 -45 0.8 2-16G1B Download
TIM4450-60SL 4.4-5.0 10 9.5 48.0 9.5 13.2 ±0.8 42 -45 0.6 2-16G1B Download
TIM5964-4UL 5.9-6.4 10 0.9 36.5 10.0 1.1 ±0.6 37 -47 4.5 2-11D1B Download
TIM5964-8UL 5.9-6.4 10 1.8 39.5 10.0 2.2 ±0.6 36 -47 2.5 2-11D1B Download
TIM5964-12UL 5.9-6.4 10 2.6 41.5 10.0 3.2 ±0.6 40 -47 2.0 2-16G1B Download
TIM5964-16UL 5.9-6.4 10 3.6 42.5 10.0 4.4 ±0.6 36 -47 1.5 2-16G1B Download
TIM5964-16EL 5.9-6.4 10 2.8 42.5 11.5 4.4 ±0.8 38 -45 1.5 7-AA05A Download
TIM5964-25UL 5.9-6.4 10 5.2 44.5 10.0 6.8 ±0.6 37 -47 1.2 2-16G1B Download
TIM5964-30UL 5.9-6.4 10 6.4 45.0 10.0 7.0 ±0.6 41 -47 1.0 7-AA05A Download
TIM5964-35SLA 5.9-6.4 10 8.0 45.5 9.0 8.0 ±0.8 39 -45 1.0 2-16G1B Download
TIM5964-45SL 5.9-6.4 10 9.0 46.5 9.0 9.6 ±0.8 41 -45 0.8 2-16G1B Download
TIM5964-60SL 5.9-6.4 10 9.5 48.0 8.5 13.2 ±0.8 41 -45 0.6 2-16G1B Download
TIM5964-4SL-422 5.85-6.75 10 1.1 36.5 9.0 1.1 ±0.6 35 -45 4.5 2-11D1B Download
TIM5867-8UL 5.85-6.75 10 1.8 39.5 10.0 2.2 ±0.8 36 -47 2.5 2-11D1B Download
TIM5867-15UL 5.85-6.75 10 3.2 42.0 10.0 3.5 ±0.8 41 -47 2.0 2-16G1B Download
TIM5964-16SL-422 5.85-6.75 10 4.4 42.5 9.0 4.4 ±0.8 35 -45 1.5 2-16G1B Download
TIM5867-30UL 5.85-6.75 10 6.4 45.0 10.0 7.0 ±0.8 41 -47 1.0 7-AA05A Download
TIM5964-35SLA-422 5.85-6.75 10 8.0 45.5 9.0 8.0 ±0.8 39 -45 1.0 2-16G1B Download
TIM5964-60SL-422 5.85-6.75 10 9.5 48.0 8.0 13.2 ±0.8 40 -45 0.6 2-16G1B Download
TIM6472-4UL 6.4-7.2 10 0.9 36.5 9.5 1.1 ±0.6 36 -47 4.5 2-11D1B Download
TIM6472-8UL 6.4-7.2 10 1.8 39.5 9.5 2.2 ±0.6 36 -47 2.5 2-11D1B Download
TIM6472-12UL 6.4-7.2 10 2.6 41.5 9.5 3.2 ±0.6 39 -47 2.0 2-16G1B Download
TIM6472-16UL 6.4-7.2 10 3.6 42.5 9.5 4.4 ±0.6 36 -47 1.5 2-16G1B Download
TIM6472-16EL 6.4-7.2 10 2.8 42.5 11.0 4.4 ±0.8 37 -45 1.5 7-AA05A Download
TIM6472-25UL 6.4-7.2 10 5.2 44.5 9.5 6.8 ±0.6 37 -47 1.2 2-16G1B Download
TIM6472-30UL 6.4-7.2 10 6.4 45.0 9.5 7.0 ±0.6 40 -47 1.0 7-AA05A Download
TIM6472-35SL 6.4-7.2 10 8.0 45.5 8.0 8.0 ±0.8 37 -45 1.0 2-16G1B Download
TIM6472-45SL 6.4-7.2 10 9.0 46.5 8.0 9.6 ±0.8 37 -45 0.8 2-16G1B Download
TIM6472-60SL 6.4-7.2 10 9.5 48.0 7.5 13.2 ±0.8 39 -45 0.6 2-16G1B Download
TIM7179-4UL 7.1-7.9 10 0.9 36.5 9.0 1.1 ±0.6 35 -47 4.5 2-11D1B Download
TIM7179-6UL 7.1-7.9 10 1.3 38.5 9.0 1.6 ±0.6 39 -47 3.8 2-11D1B Download
TIM7179-8UL 7.1-7.9 10 1.8 39.5 9.0 2.2 ±0.6 35 -47 2.5 2-11D1B Download
TIM7179-12UL 7.1-7.9 10 2.6 41.5 9.0 3.2 ±0.6 39 -47 2.0 2-16G1B Download
TIM7179-16UL 7.1-7.9 10 3.6 42.5 8.5 4.4 ±0.6 35 -47 1.5 2-16G1B Download
TIM7179-16EL 7.1-7.9 10 2.8 42.5 10.5 4.4 ±0.8 37 -45 1.5 7-AA05A Download
TIM7179-25UL 7.1-7.9 10 5.2 44.5 8.5 6.8 ±0.6 36 -47 1.2 2-16G1B Download
TIM7179-30UL 7.1-7.9 10 6.4 45.0 8.5 7.0 ±0.6 39 -47 1.0 7-AA05A Download
TIM7179-45SL 7.1-7.9 10 9.0 46.5 6.5 9.6 ±0.8 36 -45 0.8 2-16G1B Download
TIM7179-60SL 7.1-7.9 10 9.5 48.0 6.5 13.2 ±0.8 37 -45 0.6 2-16G1B Download
TIM7785-4UL 7.7-8.5 10 0.9 36.5 8.5 1.1 ±0.6 35 -47 4.5 2-11D1B Download
TIM7785-6UL 7.7-8.5 10 1.3 38.5 8.5 1.6 ±0.6 38 -47 3.8 2-11D1B Download
TIM7785-8UL 7.7-8.5 10 1.8 39.5 8.5 2.2 ±0.6 35 -47 2.5 2-11D1B Download
TIM7785-12UL 7.7-8.5 10 2.6 41.5 8.5 3.2 ±0.6 38 -47 2.0 2-16G1B Download
TIM7785-16UL 7.7-8.5 10 3.6 42.5 8.5 4.4 ±0.6 35 -47 1.5 2-16G1B Download
TIM7785-16EL 7.7-8.5 10 2.8 42.5 10.0 4.4 ±0.8 36 -45 1.5 7-AA05A Download
TIM7785-25UL 7.7-8.5 10 5.2 44.5 8.5 6.8 ±0.6 36 -47 1.2 2-16G1B Download
TIM7785-30UL 7.7-8.5 10 6.4 45.0 8.5 7.0 ±0.6 39 -47 1.0 7-AA05A Download
TIM7785-35SL 7.7-8.5 10 8.0 45.5 6.0 8.0 ±0.8 33 -45 1.0 2-16G1B Download
TIM7785-45SL 7.7-8.5 10 9.0 46.5 6.0 9.6 ±0.8 35 -45 0.8 2-16G1B Download
TIM7785-60ULA 7.7-8.5 10 9.5 48.0 7.5 14.5 ±0.8 36 -30 0.8 7-AA09A Download

 

 

 

 

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.