Contact us

Uma nova janela será aberta Uma nova janela será aberta

GaN HEMTs

Related Information

Product Guide  

Product Guides

MODEL No.
(DATA SHEET)
PDF
FREQUENCY
BAND(GHz)
BIAS CONDITIONS Pout(dBm)
TYP.
GL(dB)
TYP.
IDS(A)
TYP.
ΔG(dB)
MAX.
ηadd(%)
TYP.
IM3(dBc)
MIN.
PKG CODE
S-parameters
VDS
(V)
IDSset
(A)
TGI5059-120L 5.0-5.9 24 4.0 51.0 13.5 11.0 ±0.8 40 -25 7-AA06A Download
TGI5867-25L 5.85-6.75 24 1.75 44.5 13.5 2.7 ±0.8 39 -40 7-AA04A Download
TGI5867-50L 5.85-6.75 24 3.0 47.0 13.5 5.4 ±0.8 33 -40 7-AA04A Download
TGI5867-60LHA 5.85-6.75 40 0.4 48.0 12.5 3.5 ±0.8 38 -25 7-AA04A Download
TGI5867-130LHA 5.85-6.75 40 0.8 51.0 12.5 7.0 ±0.8 38 -25 7-AA06A Download
TGI5964-120L 5.9-6.4 24 4.0 51.0 13.0 10.0 - 42 -25 7-AA06A Download
TGI7179-60LHA 7.1-7.9 40 0.4 48.0 12.0 3.5 ±0.8 37 -25 7-AA04A Download
TGI7179-130LHA 7.1-7.9 40 0.8 51.0 12.0 7.0 ±0.8 36 -25 7-AA06A Download
TGI7785-25L 7.7-8.5 24 1.75 44.5 12.0 2.7 - 39 -40 7-AA04A Download
TGI7785-50L 7.7-8.5 24 3.0 47.0 11.0 5.0 - 33 -40 7-AA04A Download
TGI7785-60LHA 7.7-8.5 40 0.4 48.0 11.5 4.0 ±0.8 32 -25 7-AA04A Download
TGI7785-120L 7.7-8.5 24 4.0 51.0 11.0 10.0 ±0.8 42 -25 7-AA06A Download
TGI7785-130LHA 7.7-8.5 40 0.8 51.0 11.5 7.0 ±0.8 36 -25 7-AA06A Download
TGI8596-50 8.5-9.6 24 1.5 47.0 9.0 5.0 31 - - 7-AA04A Download
TGI0910-50 9.5-10.5 24 1.5 47.0 9.0 5.0 31 - - 7-AA04A Download
TGI9098-100P※ 9.0-9.8 24 6.0 50.0 12.0 10.0 - 40 - 7-AA03B Download
TGI1213-25LA 12.7-13.2 24 1.0 44.0 8.0 2.5 ±0.8 29 -25 7-AA07A Download
TGI1213-50LA 12.7-13.2 24 2.0 47.0 8.0 5.0 ±0.8 29 -25 7-AA07A Download
TGI1314-25LA 13.75-14.5 24 1.0 44.0 8.0 2.5 ±0.8 29 -25 7-AA07A Download
TGI1314-50LA 13.75-14.5 24 2.0 47.0 8.0 5.0 ±0.8 29 -25 7-AA07A Download
TGM9398-25 9.3-9.8 24 1.2 44.0 24.0 2.6 - 38 - 7-BA42B Download

 

 

 

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.