Contact us

Uma nova janela será aberta Uma nova janela será aberta

X, Ku-band Internally Matched Power GaAs FETs

Microwave

Related Information

Press Releases   |  Product Guide  

Product Guides

MODEL No.
(DATA SHEET)
PDF
FREQUENCY
BAND(GHz)
BIAS CONDITIONS P1dB (dBm)
TYP.
G1dB (dB)
TYP.
IDS(A)
TYP.
ΔG(dB)
MAX.
**
ηadd(%)
TYP.
IM3(dBc)
TYP.
Rth(°C/W)
TYP.
PKG CODE
S-parameters
VDS
(V)
IDSset
(A)
TIM8596-2 8.5-9.6 8.5-9.6 9 2.0 36.5 7.5 0.85 24 - 5.0 2-9D1B Download
TIM8596-4 8.5-9.6 8.5-9.6 9 4.0 39.5 7.5 1.7 24 - 2.9 2-9D1B Download
TIM8596-8 8.5-9.6 8.5-9.6 9 4.0 42.0 6.0 3.4 22 - 1.6 2-11C1B Download
TIM8596-15 8.5-9.6 4.0 42.0 7.0 4.5 7.0 4.5 31 - 2.0 2-11C1B Download
TIM8996-30 8.9-9.6 10 7.0 45.0 7.0 10.0 - 25 - 1.0 7-AA03B Download
TIM0910-2 9.5-10.5 9 1.0 33.5 7.5 0.85 - 24 - 5.0 2-9D1B Download
TIM0910-4 9.5-10.5 9 2.0 36.5 7.5 1.7 - 24 - 2.9 2-9D1B Download
TIM0910-5 9.5-10.5 9 2.0 37.5 7.0 2.0 - 25 - 3.0 2-9D1B Download
TIM0910-8 9.5-10.5 9 4.0 39.5 6.0 3.4 - 22 - 1.6 2-11C1B Download
TIM0910-15L 9.5-10.5 9 4.0 42.0 7.0 4.5 ±0.8 31 -45 2.0 2-11C1B Download
TIM0910-30L 9.5-10.5 10 7.0 45.0 7.0 10.0 ±0.8 25 - 2.0 7-AA03B Download
TIM1011-4UL 10.7-11.7 10 1.0 36.5 9.5 1.1 ±0.8 36 -45 3.8 2-9D1B Download
TIM1011-5L 10.7-11.7 9 2.0 37.5 7.0 2.0 ±0.8 25 -45 3.0 2-9D1B Download
TIM1011-8UL 10.7-11.7 10 2.0 39.5 9.0 2.0 ±0.8 39 -45 3.0 2-9D1B Download
TIM1011-8ULA 10.7-11.7 10 2.0 39.5 9.0 2.0 ±0.8 39 -45 3.0 2-11C1B Download
TIM1011-15L 10.7-11.7 9 4.0 42.0 7.0 4.5 ±0.8 31 -45 2.0 2-11C1B Download
TIM1112-4UL 11.7-12.7 10 1.0 36.5 9.5 1.1 ±0.8 36 -45 3.8 2-9D1B Download
TIM1112-8 11.7-12.7 9 4.0 39.5 5.0 3.4 - 20 - 1.6 2-11C1B Download
TIM1112-15L 11.7-12.7 9 4.0 42.0 6.0 4.5 ±0.8 29 -45 2.0 2-11C1B Download
TIM1213-2L 12.7-13.2 9 1.0 33.5 7.5 0.85 ±0.8 24 -45 5.0 2-9D1B Download
TIM1213-4L 12.7-13.2 9 2.0 36.5 7.5 1.7 ±0.8 24 -45 2.9 2-9D1B Download
TIM1213-8UL 12.7-13.2 10 2.0 39.5 8.0 2.0 ±0.8 39 -45 3.0 2-9D1B Download
TIM1213-8ULA 12.7-13.2 10 2.0 39.0 8.0 2.0 ±0.8 38 -45 3.0 2-11C1B Download
TIM1213-10L 12.7-13.2 9 4.0 40.5 6.0 4.0 ±0.8 23 -45 2.0 2-11C1B Download
TIM1213-15L 12.7-13.2 9 4.0 42.0 6.0 4.5 ±0.8 29 -45 2.0 2-11C1B Download
TIM1213-18L 12.7-13.2 10 4.4 42.5 6.0 5.5 ±0.8 28 -28 1.8 2-11C1B Download
TIM1213-30L 12.7-13.2 10 7.0 45.0 5.5 10.0 ±0.8 23 -28 1.0 7-AA03B Download
TIM1414-2L 14.0-14.5 9 1.0 33.5 6.5 0.85 ±0.8 23 -45 5.0 2-9D1B Download
TIM1414-5L 14.0-14.5 9 2.0 37.5 6.0 2.0 ±0.8 23 -45 3.0 2-9D1B Download
TIM1414-7 14.0-14.5 9 2.0 38.5 6.5 2.25 - 27 - 3.0 2-9D1B Download
TIM1414-15L 14.0-14.5 9 4.0 42.0 6.0 4.5 ±0.8 29 -45 2.0 2-11C1B Download
TIM1414-18L 14.0-14.5 9 4.4 42.5 6.0 5.5 ±0.8 28 - 1.8 2-11C1B Download
TIM1314-4UL 13.75-14.5 10 1.0 36.5 8.0 1.1 - 34 - 3.8 2-9D1B Download
TIM1414-7-252 13.75-14.5 9 2.0 38.0 6.0 2.25 - 23 - 3.0 2-9D1B Download
TIM1314-8UL 13.75-14.5 10 2.0 39.0 7.0 2.0 ±0.8 32 -45 3.0 2-9D1B Download
TIM1314-9L 13.75-14.5 9 2.2 39.5 6.0 2.8 - 26 - 3.0 2-9D1B Download
TIM1314-15ULA 13.75-14.5 10 4.0 42.0 7.0 4.4 ±0.8 32 -45 2.0 2-11C1B Download
TIM1414-18L-252 13.75-14.5 9 4.4 42.0 6.0 5.5 - 24 - 1.8 2-11C1B Download
TIM1314-30L 13.75-14.5 10 7.0 45.0 5.0 10.0 - 22 - 1.0 7-AA03B Download
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.