Contact us

Uma nova janela será aberta Uma nova janela será aberta

IGBT/MOSFET-Drive Photocouplers

img_igbtMosfet_01_2

Toshiba offers photocouplers suitable for IGBT/MOSFET gate drive. Our photocoupler portfolio includes an extensive lineup, ranging from photocouplers with overcurrent protection to those with an output current as high as 6.0 A. Thus, you can select the photocouplers that best fit your needs according to the gate capacitances of the driven IGBTs and MOSFETs.
Toshiba’s photocouplers guarantee a common-mode rejection (CMR) of up to 40 kV/µs, making them ideal for industrial applications such as inverters and servos, which will be installed in electrically noisy environments.

List of the Recommended IGBT/MOSFET Gate-Drive Photocouplers

LPhotocouplers with low input current

HPhotocouplers with a maximum operating temperature of 125°C

Rail-to-rail output

Overcurrent protection

Clearance D Creepage Distance 8 mm 8 mm 8 mm*1 5 mm 7 or 8 mm*2 7 or 8 mm*2 4 mm
Peak
Output Current
IOP
Propagation Delay
tpHL / tpLH

SO16L

SO8L

SO6L
/ SO6L
(LF4)

SO6

SDIP6
/ SDIP6
(F type)

DIP8
/ DIP8
(F type)

SO8
6.0 A 500 ns TLP358H
TLP358HF
4.0 A 150 ns TLP5214A TLP5754
TLP5754(LF4)
TLP5774
2.5 A 500 ns TLP700H
TLP700HF
TLP350H
TLP350HF
TLP250H
TLP250HF
200 ns TLP5832 TLP5702
TLP5702(LF4)
TLP152 TLP700A
TLP700AF
TLP352
TLP352F
150 ns TLP5752
TLP5752(LF4)
TLP5772
1.0 A 150 ns TLP5751
TLP5751(LF4)
TLP5771
0.6 A 700 ns TLP701H
TLP701HF
TLP351H
TLP351HF
500 ns TLP5701
TLP5701(LF4)
TLP151A TLP701A
TLP701AF
TLP351A
TLP351AF
TLP2451A
200 ns TLP155E TLP705A
TLP705AF

*1: SO6L package has the wide lead option (LF4)
*2: DIP8 and SDIP6 packages with clearance and creepage distances of 8 mm are available.

To order photocouplers in a package with guaranteed clearance and creepage distances of 8 mm, suffix the part number with the letter F. Example: TLP350HF

Product List

List of IGBT/MOSFET Gate-Drive Photocouplers
You can search the entire list of IGBT/MOSFET gate-drive photocouplers, based on characteristics.

Features of Toshiba's IGBT / MOSFET Gate-Drive Photocouplers

  • Overcurrent protection (VCE(sat) detection) and active Miller clamping
  • Rail-to-rail output
  • Under voltage lockout (UVLO)

1. Combines high output current with low power consumption

Toshiba offers the TLP5214 smart gate-drive photocoupler that incorporates VCE(sat) and active Miller clamping capabilities that are designed to protect the IGBT from overcurrent conditions. The VCE(sat) detection circuit monitors the VCE(sat) voltage of the IGBT and performs a soft shutdown of the IGBT in the event of an overcurrent condition. It also delivers a FAULT signal to the controller. The Miller clamping circuit suppresses an increase in the gate voltage and thus a malfunction of the IGBT by bypassing the Miller current to ground via the photocoupler. Additionally, the TLP5214 provides rail-to-rail output, undervoltage lockout (UVLO) and other features, reducing the number of external components compared with that previously required. This helps reduce bill-of-material (BOM) costs and board size.

2. Common-mode transient immunity

img_feature_02E
Switching Waveform @ VCC = 30 V, IOP = 100 mA

Generally, the high-level output voltage of an IGBT-drive photocoupler is a few volts lower than the power supply voltage. In contrast, RRO photocouplers provide a full-swing output from ground to almost the supply voltage. The rail-to-rail output helps reduce the power loss of both the photocoupler and the IGBT during switching.
The TLP5751,TLP5752,TLP5754,TLP5214 marked in the above table are RRO photocouplers.

An inverter circuit might not work properly if voltage with a steep dv/dt is applied across the input and output of a photocoupler. The CMR of a photocoupler can be improved by adding a shield across its input and output and bypassing displacement current to ground. To provide a CMR sufficient for direct IGBT/MOSFET gate drive, many of Toshiba's IGBT gate-drive photocouplers have a shield for the photodetector chip. The TLP250H in particular guarantees a high CMR of 40 kV/µs.

3. Undervoltage lockout (UVLO)

Many of Toshiba's IGBT/MOSFET gate-drive photocouplers incorporate a UVLO circuit to prevent a failure in the low-voltage region. The UVLO circuit holds the output Low until the supply voltage, VCC, exceeds the rising UVLO threshold in order to prevent a false output from the photocoupler and thus a malfunction of the driven IGBT/MOSFET.

Part of an inverter circuit

img_igbtMosfet_03e

TLP352 UVLO operation

img_igbtMosfet_04e

Other Photocouplers/Photorelays

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.