Contact us

Uma nova janela será aberta Uma nova janela será aberta

Transistor-Output Photocouplers

transistor_thumbnail_1

Transistor-output photocouplers are used for a wide range of applications such as a feedback circuit in a power supply and optoelectronic interfacing in industrial equipment.
Toshiba offers an extensive lineup of transistor-output photocouplers, including those with an operating temperature range of up to 125°C and those with a high collector-emitter voltage (VCEO) of 350 V.

List of transistor-output photocouplers

Photocouplers with a maximum operating temperature of 125°C  *Under development

Clearance /
Creepage Distance
5 mm 5 mm 5 mm 7 or 8 mm*1 8 mm
Internal
Connections
Features Isolation
Voltage,
BVs (Vrms)

SO4

SO6

SO16

DIP4

SO6L
DC input
General-
purpose
2500 TLP291-4
3750 TLP291(SE
TLP185(SE
5000 TLP785 TLP385
Low
input
current
3750 TLP293 TLP183 TLP293-4
5000 TLP383
350V
VCEO
3750 TLP188
5000 TLP628
TLP388
AC input
General-
purpose
2500 TLP290-4
3750 TLP290(SE TLP184(SE
5000 TLP620
Low
input
current
3750 TLP292 TLP182 TLP292-4
Darlington
300V
VCEO
3750 TLP187
5000 TLP627
TLP387
On-chip RBE
High-
speed
low
input
current
3750 TLP2301 TLP2701

* DIP packages with clearance and creepage distances of 8 mm are available.
To order photocouplers in a package with guaranteed clearance and creepage distances of 8 mm, suffix the part number with the letter F.
Example: TLP785F

Product List

List of transistor-output photocouplers
You can search the entire list of transistor-output photocouplers, based on characteristics.

  • Current transfer ratio (CTR) guaranteed at a low input current (IF = 0.5 mA) (TLP182/183/292/293)
  • High current drive due to a Darlington output (TLP187 etc.)
  • High-speed switching and guaranteed delay times due to an on-chip VBE (TLP2301)

Features of Transistor-Output Photocouplers

1. Guaranteed CTR at a low input current (I F = 0.5 mA) (TLP182/183/292/293)

The TLP182, TLP183, TLP292 and TLP293 provide a high guaranteed CTR even at a low input current (IF = 0.5 mA) due to the use of a high-power InGaAs (MQW) LED.
Since these photocouplers guarantee CTR values at both IF = 5 mA and IF = 0.5 mA, functional designing in the low-current region is simplified.

Guarantees the same CTR range at both IF = 0.5 mA and IF = 5 mA. CTR rank examples: GR Rank: CTR = 100% to 300% BL Rank: CTR = 200% to 600%

Other Photocouplers/Photorelays

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.