Contact us

Uma nova janela será aberta Uma nova janela será aberta

Triac-Output Photocouplers

triac_thumbnail_1_e

Triac-output photocouplers are suitable for controlling an AC load. Toshiba offers triac-output photocouplers with a VDRM of 400 V for 100 V AC load applications and those with a VDRM of 600 V and 800 V for 200 V AC load applications. You can choose from non-zero-cross (NZC) triac-output photocouplers that allow hardware phase control of the triac and zero-cross (ZC) triac-output photocouplers that help reduce switching noise.

List of triac-output photocouplers

IFT7 IFT5 IFT3 IFT2 Photocouplers selectable based on LED trigger current (IFT) Example: T5 = Initial IFT ≤ 5 mA

Clearance/
Creepage
Distance
4 or 5 mm*2 7 or 8 mm*1 7 or 8 mm*1
VDRM
[V]
Isolation
Voltage,
BVs
[Vrms]
SO6/MFSOP6 DIP4 DIP6
NZC ZC NZC ZC NZC ZC
400 2500 TLP525G TLP560G IFT5 TLP561G IFT5
600 2500 TLP163J TLP560J IFT7 TLP561J IFT7
3750 TLP265J IFT7
TLP267J IFT2
TLP266J IFT7
TLP268J IFT2
5000 TLP360J IFT7 TLP361J IFT7
TLP363J
TLP3052A

TLP663J
TLP668J IFT3
TLP3062A

800 5000 TLP3073 IFT5 TLP669L IFT5
TLP3083 IFT5

*1: DIP6 and DIP4 packages with clearance and creepage distances of 8 mm are available.
To order photocouplers in a package with guaranteed clearance and creepage distances of 8 mm, suffix the part number with the letter F. Example: TLP3073F

*2: 5 mm for SO6 package; 4 mm for MFSOP6 package

*3: The TLP168J and TLP3064 are available only with an IFT of 3 mA.

Product List

List of Triac-Output Photocouplers
You can search the entire list of triac-output photocouplers, based on characteristics.

Features of Triac-Output Photocouplers

  • Available in the cost-effective small SO6 package (TLP265J/TLP266J
  • High peak repetitive off-state voltage: 800 V(TLP3083/TLP669L
  • Low LED trigger current: 3 mA(TLP668J

1. Reinforced insulation and JEDEC reflow soldering

The TLP265J and TLP266J triac-output photocouplers provide a peak repetitive off-state voltage of 600 V. Housed in the double-molded SO6 package, these photocouplers offer clearance and creepage distances of 5 mm, and an isolation voltage of 3750 Vrms. Compliant with the JEDEC reflow soldering standard, they are easy to solder onto a printed circuit board.

img_triac_01
Zero-Cross Triac-Output Photocoupler (TLP266J) Application Example

img_triac_02
Non-Zero-Cross Triac-Output Photocoupler (TLP265J) Application Example

Other Photocouplers/Photorelays

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.