Contact us

Buy Photorelay Now

Chip1Stop
Mouser Electronics

Uma nova janela será aberta Uma nova janela será aberta

Photorelay

Toshiba Photorelay

General information

Mechanical relay 
Replacement(e-book)

UL508

Evaluation board
 present campaign

Lineups

Feature

Package

Off-Stage Voltage

Parametric Search

List of Photorelays
You can search the entire list of photorelays, based on characteristics.

New Product News

Part number Feature Application Form Documents

TLP3543A OFF-state output terminal voltage 30 V, ON-state current 5 A, ON-state current (pulsed) 15 A Measuring Instruments/Factory Automation (FA)
TLP3545A OFF-state output terminal voltage 60 V, ON-state current 4 A, ON-state current (pulsed) 12 A
TLP3546A OFF-state output terminal voltage 100 V, ON-state current 3.5 A, ON-state current (pulsed) 10.5 A
TLP3556A OFF-state output terminal voltage 100 V, ON-state current 2 A, ON-state current (pulsed) 6 A
TLP3558A OFF-state output terminal voltage 200 V, ON-state current 0.7 A, ON-state current (pulsed) 2.1 A

TLP3440S OFF-state output terminal voltage 40 V, ON-state current 0.12 A, ON-state current (pulsed) 0.36 A ATE (Automatic Test Equipment)/Probe Cards
TLP3475S OFF-state output terminal voltage 60 V, ON-state current 0.4 A, ON-state current (pulsed) 1.2 A
TLP176AM OFF-state output terminal voltage 60 V, ON-state current 0.7 A, ON-state current (pulsed) 2.1 A Measuring Instruments/Security Systems
TLP3122A OFF-state output terminal voltage 60 V, ON-state current 1.4 A, ON-state current (pulsed) 4.2 A

Documents

Catalog

Catalog
Name Outline Date of issue
Product note for Photocouplers and Photorelays. This introduces product lineup by function. 01/2019
Product note for Photocouplers and Photorelays. This introduces product lineup for each package type. 06/2019

e-book

e-book
Name Outline Date of issue
Describes what are Photorelays and how they compare to mehcanical relays for around 70 pages. Also shows application examples. 9/2018

Basic information/ comparison between mechanical relays

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.