Contact us

Uma nova janela será aberta Uma nova janela será aberta

Product Archive

Enterprise HDD

Model Number Interface Form Factor Rotation Speed Formatted Capacity
AL13SXBxx0N
(PDF:2.3MB)
SAS 2.5-inch 15,000 rpm 600 GB, 450 GB, 300 GB
AL13SXBxxE Series (PDF:2.4MB) SAS 2.5-inch 15,500 rpm 600 GB, 450 GB, 300 GB
AL13SEB Series (PDF:167KB) 
SAS 2.5-inch 10,500 rpm 900 GB, 600 GB, 450 GB, 300 GB
MKxx01GRRB Series (PDF:159KB) 
SAS 2.5-inch 15,000 rpm 300 GB, 147 GB
MKxx01GRRR Series (PDF:159KB) 
SAS 2.5-inch 15,000 rpm 300 GB, 147 GB
AL13SELxxx Series (PDF:140KB) 
SAS 3.5-inch 10,500 rpm 900 GB, 600 GB, 450 GB, 300 GB
MG04SCA**0* Series (PDF:610KB) SAS 3.5-inch 7,200 rpm 5 TB, 4 TB, 3 TB, 2 TB
MG03SCA Series (PDF:167KB) SAS 3.5-inch 7,200 rpm 4TB, 3 TB, 2 TB, 1 TB
MG03ACA Series (PDF:167KB) SATA 3.5-inch 7,200 rpm 4TB, 3 TB, 2 TB, 1 TB

Client SSHD

Series Interface Form Factor Rotation Speed Formatted Capacity

Feature 

MQ02ABxxxxH Series (PDF:314KB) SATA 2.5-inch 5,400 rpm 1 TB, 500 GB Advanced Format
MQ01ABxxxxH Series (PDF:165KB) SATA 2.5-inch 5,400 rpm 1 TB, 750 GB,  500 GB Advanced Format

Client HDD

Model Number Interface Form Factor Rotation speed Formatted Capacity Feature
MQ02ABFxxx Series (PDF:161KB) SATA 2.5-inch 5,400 rpm 1 TB, 750 GB Advanced Format
MQ01ABD075 (PDF:160KB) SATA 2.5-inch 5,400 rpm 750 GB Advanced Format
MK**59GSXP (PDF:142KB) SATA 2.5-inch 5,400 rpm 750 GB, 640 GB, 500 GB, 320 GB Advanced Format

Specialty

Model Number Interface Form Factor Rotation speed Formatted Capacity Feature
MK1060GSCX
(PDF:159KB)
SATA 2.5-inch 4,200 rpm 100 GB  
MQ01ABBxxx Series
(PDF:161KB)
SATA 2.5-inch 5,400 rpm 2 TB, 1.5 TB

Advanced Format

MKxx60GSC Series
(PDF:160KB)
SATA 2.5-inch 4,200 rpm 200 GB, 100 GB
For Automotive
MK8050GACY
(PDF:161KB)
PATA 2.5-inch 4,200 rpm

80 GB

 
MK**50GAC series
(PDF:162KB)
PATA 2.5-inch 4,200 rpm 80 GB, 60 GB,
40 GB
For Automotive
MK**50GACE series
(PDF:162KB)
PATA 2.5-inch 4,200 rpm 80 GB, 60 GB,
40 GB
For Automotive
MD03ACAxxxV Series (PDF:167KB) SATA 3.5-inch 7,200 rpm 4 TB, 3TB, 2TB  

NOTICE

  • Definition of Capacity and Form Factor

・Definition of capacity: A terabyte (TB) is 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.

2.2TB or Larger capacity storage products(PDF/50KB)

・“-inch” means the form factors of HDDs.They do not indicate drive’s physical size.

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the HDDs in case of dispose or transfer

HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.