Contact us

Uma nova janela será aberta Uma nova janela será aberta

TransferJet™ Adapter

Software Download

TransferJet Application

A TransferJet™ video introduce application examples.
Video List
When you click on a thumbnail below, you can view the video.

USB Adapter for Windows® PCs: TJM35420UX / TJM35420AUX

tjm35420aux

USB is a high-speed data communications standard widely used by PCs and many other devices. Dedicated application software enables them to use TransferJetTM wireless communications via USB connection. The TJM35420AUX is an enhanced version of the TJM35420UX and achieves a faster data rate and lower power consumption*. Additionally, the TJM35420AUX helps reduce the parts count in the bill of materials and thus overall product costs.

Key Features
  • Incorporates the TC35420AXLG, a TransferJet™-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • USB 2.0-compliant
  • TransferJet™-compliant
  • Outline dimensions:
    15.0 mm × 24.3 mm × 7.0 mm (typ.) (TJM35420UX)
    15.0 mm × 24.3 mm × 7.0 mm (typ.) (TJM35420AUX)

MicroUSB Adapter for AndroidTM Smartphones: TJM35420MU / TJM35420AMU

tjm35420amu

The market for proximity wireless applications used for quick transfer of large data among smartphones and tablet PCs is growing rapidly. A MicroUSB adapter makes it possible to quickly transfer large data from one digital device to another. The TJM35420AMU is an enhanced version of the TJM35420MU and achieves a faster data rate and lower power consumption*.

Key Features
  • Incorporates the TC35420AXLG, a TransferJet™-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • USB-compliant
  • TransferJet™-compliant
  • Outline dimensions:
    24.7 mm × 21.0 mm × 7.8 mm (typ.) (TJM35420MU)
    19.5 mm × 21.0 mm × 6.8 mm (typ.) (TJM35420AMU)
Communications between a notebook PC and a smartphone through TransferJet™

img_TransferJetUSB_03_1

TransferJet Adapter for iPod, iPhone and iPad: TJM35420LT

tjm35420lt

The TJM35420LT allows devices with a Lightning connector such as iPod®, iPhone® and iPad® to use TransferJet™ wireless communications. The newly developed host controller IC helps increase the data rate and reduce power consumption*.

Key Features
  • Incorporates the TC35420AXLG, a TransferJetTM-compliant IC
  • Built-in RF components
  • Built-in RF filter
  • Built-in X'tal
  • Built-in TransferJet™ coupler
  • Lightning iAP2-compliant
  • TransferJet™-compliant
  • Outline dimensions: 24.1 mm × 23.1 mm × 6.1 mm (typ.)

* The data rate depends on the device and file size. Toshiba does not provide any guarantee with regard to the data rate.

Design and specifications are subject to change without notice.

You can quickly transfer data between digital devices by using TransferJet™ USB accessories.

Transferjet™ -compliant IC Lineup

Contatos

Se você tiver alguma dúvida, clique em um destes links:

Dúvidas técnicas
Dúvidas sobre compras, exemplos e confiabilidade de IC

iPhone, iPad and iPod are trademarks of Apple Inc.
TransferJet™ and TransferJet™ logos are licensed by the TransferJet Consortium

·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.