Bluetooth® ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 9

Hit Count: 9

Link  

Status  

Automotive Support  

Bluetooth Category  

Bluetooth Core spec.  

Profiles  

User RAM Size
(KB)
 

User Flash Size
(KB)
 

Other Functions  

Operating Temperature
(Max)
 

Operating Temperature
(Min)
 

Supply Voltage
(Max)
(V)
 

Supply Voltage
(Min)
(V)
 

Package Name  

Package Size  

Pins  

PageSize:1
Part Number
Datasheet
Link Status Automotive Support Bluetooth Category Bluetooth Core spec. Profiles User RAM Size
(KB)
User Flash Size
(KB)
Other Functions Operating Temperature
(Max)
Operating Temperature
(Min)
Supply Voltage
(Max)
(V)
Supply Voltage
(Min)
(V)
Package Name Package Size Pins
Total:9

Hit Count:9
















TC35661IDBG-009 Under mass production Available Bluetooth® dual-mode 4.2 HCI N/A N/A Wide Band Speech / Voice codec 85 -40 3.6 2.7 BGA 7.0 mm x 7.0 mm 64
TC35661IDBG-203 Under mass production Available Bluetooth® classic 4.2 SPP N/A N/A 85 -40 3.6 2.7 BGA 7.0 mm x 7.0 mm 64
TC35661IDBG-503 Under mass production Available Bluetooth® dual-mode 4.2 GATT / SMP / SPP N/A N/A 85 -40 3.6 2.7 BGA 7.0 mm x 7.0 mm 64
TC35679IFTG-002 Under mass production Available Bluetooth® low energy 4.2 GATT / SMP 83 N/A LE data length extension / LE secure connection / Scatternet 105 (*4) -40 (*4) 3.6 (*5) 1.8 (*5) QFN 6.0 mm x 6.0 mm 40
TC3567CFSG-002 Under mass production N/A Bluetooth® low energy 4.2 GATT / SMP 51 128 LE data length extension / LE secure connection / Scatternet / Random Number Generator 85 -40 3.6 1.9 QFN 5.0 mm x 5.0 mm 40
TC3567DFSG-002 Under mass production N/A Bluetooth® low energy 4.2 GATT / SMP 51 N/A LE data length extension / LE secure connection / Scatternet / Random Number Generator 85 -40 3.6 1.8 QFN 5.0 mm x 5.0 mm 40
TC35680FSG-002 New product N/A Bluetooth® low energy 5.0 GATT / SMP 76 128 LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator 85 -40 3.6 1.9 QFN 5.0 mm x 5.0 mm 40
TC35681FSG-002 New product N/A Bluetooth® low energy 5.0 GATT / SMP 76 N/A LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator 120 -40 3.6 1.8 QFN 5.0 mm x 5.0 mm 40
TC35681IFTG-002 Under development Available Bluetooth® low energy 5.0 GATT / SMP 76 N/A LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator 125 -40 3.6 1.8 QFN 6.0 mm x 6.0 mm 40
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

(*1) Operating Temperature: If the ending of product number is (ELA or (ELC, min. rating is -20 deg C, the others are -40.
(*2) Power supply voltage: 1.7 to 1.9 or 2.7 to 3.6.
(*3) The TC35668 device requires two power sources, 1.2V and 3.3V.
(*4) Operating Temperature (Max): In case of 105 deg C, operating voltage should be 2.7V to 3.6V.
(*5) Power supply voltage (Min): In case of 1.8V, operating temperature should be -40deg C to 85 deg C.

To Top

A new window will open.