MOSFETs

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 844

Hit Count: 19

PSpice  

Life-cycle  

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100

VGSS
(V)
 

ID
(A)
 

-6,-4.0,-1.5,-1.4,-1.2,-0.8,-0.72,-0.33,-0.25,-0.1 numeric
-0.1
-6

PD
(W)
 

0.15,0.2,0.285,0.5,1.0,1.4 numeric
1.4
0.15

Ciss
(pF)
 

9.1,11,12.2,21,43,100,110,120,250,290,331,480,1030 numeric
1030
9.1

Qg
(nC)
 

1.2,1.6,1.76,2.9,4.6,6.4,6.74,7.7,16.6 numeric
16.6
1.2

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

4.0,20,44 numeric
44
4.0

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.242,0.555,0.9,1.04,3.6,4.0,22,45 numeric
45
0.242

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0523,0.157,0.17,0.35,0.43,0.66,0.67,2.7,2.9 numeric
2.9
0.0523

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0388,0.076,0.125,0.228,0.294,0.44,0.48,2.1,11,12,32 numeric
32
0.0388

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.213,0.403,8.0,12 numeric
12
0.213

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0301,0.056,0.095,0.3,0.39,1.31,1.4 numeric
1.4
0.0301

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.045,0.226 numeric
0.226
0.045

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 Switched Mode Power Supply Library
Part Number
Datasheet
PSpice Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Total:844

Hit Count:19




-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100


-6,-4.0,-1.5,-1.4,-1.2,-0.8,-0.72,-0.33,-0.25,-0.1 numeric
-0.1
-6

0.15,0.2,0.285,0.5,1.0,1.4 numeric
1.4
0.15

9.1,11,12.2,21,43,100,110,120,250,290,331,480,1030 numeric
1030
9.1

1.2,1.6,1.76,2.9,4.6,6.4,6.74,7.7,16.6 numeric
16.6
1.2

4.0,20,44 numeric
44
4.0

0.242,0.555,0.9,1.04,3.6,4.0,22,45 numeric
45
0.242

0.0523,0.157,0.17,0.35,0.43,0.66,0.67,2.7,2.9 numeric
2.9
0.0523

0.0388,0.076,0.125,0.228,0.294,0.44,0.48,2.1,11,12,32 numeric
32
0.0388

0.213,0.403,8.0,12 numeric
12
0.213

0.0301,0.056,0.095,0.3,0.39,1.31,1.4 numeric
1.4
0.0301


0.045,0.226 numeric
0.226
0.045








PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top