Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 178

Hit Count: 80

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(ns)
 

20,55,60,75,80,100,120,250,550,800,1000,2000,90000 numeric
90000
20

tpHL (Max)
(ns)
 

20,55,60,75,80,100,120,250,400,800,850,1000,30000 numeric
30000
20

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

0.001,0.3,0.4,0.5,0.6,0.8,1,1.3,1.5,2,2.5,3,4,4.5,5,6,8,10 numeric
10
0.001

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µs)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

15,20,25,50,400,800 numeric
800
15

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(ns)
tpHL (Max)
(ns)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µs)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:178

Hit Count:80











20,55,60,75,80,100,120,250,550,800,1000,2000,90000 numeric
90000
20

20,55,60,75,80,100,120,250,400,800,850,1000,30000 numeric
30000
20



0.001,0.3,0.4,0.5,0.6,0.8,1,1.3,1.5,2,2.5,3,4,4.5,5,6,8,10 numeric
10
0.001







15,20,25,50,400,800 numeric
800
15



















PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top