Linear Image Sensors

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 24

Hit Count: 24

Life-cycle  

Type/ Lamp  

Classification  

Number of pixels
(Pixel)
 

Pixel size(µm) Pitch  

Pixel size(µm) Height  

Sensitivity(V/lx・s) (Typ.) B/W  

Sensitivity(V/lx・s) (Typ.) R  

Sensitivity(V/lx・s) (Typ.) G  

Sensitivity(V/lx・s) (Typ.) B  

Data rate(MHz) (Max) B/W  

Data rate(MHz) (Max) Color  

Power supply voltage
(Typ.)
 

Application scope  

Sheet size  

Resolution
(DPI)
 

package  

features  

PageSize:1
Part Number
Datasheet
Life-cycle Type/ Lamp Classification Number of pixels
(Pixel)
Pixel size(µm) Sensitivity(V/lx・s) (Typ.) Data rate(MHz) (Max) Power supply voltage
(Typ.)
Application scope Sheet size Resolution
(DPI)
package features
Pitch Height B/W R G B B/W Color
Total:24

Hit Count:24


















TCD1103GFG B/W Lens reduction type 1500 5.5 64 79 - - - 2 - 3.3 Barcode readers - - 16pin GLCC 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
TCD1105GFG Under development B/W Lens reduction type 1500 5.25 50 125 - - - 25 - 3.3 Automated Optical Inspection / Sensing equipment / Inspection equipment / Industrial equipment - - 16pin GLCC 3.3V single power supply voltage / Electronic shutter function / Timing generator circuit
TCD1106GFG Under development B/W Lens reduction type 1500 5.25 50 600 - - - 25 - 3.3 Automated Optical Inspection / Sensing equipment / Inspection equipment / Industrial equipment - - 16pin GLCC 3.3V single power supply voltage / Sample-and-hold circuit / Timing generator circuit
TCD1209DG B/W Lens reduction type 2048 14 14 31 - - - 20 - 12 Barcode readers / OCR (Optical Character Reader) - - 22pin CERDIP High sensitive and low dark current PN photodiode
TCD1254GFG B/W Lens reduction type 2500 5.25 64 103 - - - 2 - 4 Barcode readers - - 16pin GLCC 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
TCD1256GAG B/W Lens reduction type 2500 5.25 64 103 - - - 2 - 4 Barcode readers - - 26pin WCSP 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
TCD1304DG B/W Lens reduction type 3648 8 200 160 - - - 1 - 4 Barcode readers - - 22pin CERDIP 3V single power supply voltage / Electronic shutter (ICG) function / Sample-and-hold circuit
TCD1706DG B/W Lens reduction type 7400 4.7 4.7 15 - - - 100 - 12 Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode
TCD1711DG B/W Lens reduction type 7450 4.7 4.7 15 - - - 60 - 10 Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode
TCD2564DG Color Lens reduction type 5400 7 7 - 9.6 8.9 3.8 - 60 10 Photocopiers A4 600 22pin CERDIP High sensitive and low dark current PN photodiode
TCD2565BFG Color and B/W Lens reduction type 5400 5.25 5.25 14.7 10.2 9.2 4.0 70 35 10 Photocopiers A4 600 22pin CLCC High sensitive and low dark current PN photodiode / 2-line space (color)
TCD2566BFG Color and B/W Lens reduction type 5340 5.25 6.825(Color), 8.4(B/W) 59.4 26.2 35.3 19.9 70 35 10 Color scanners / Laser printers A4 600 22pin CLCC High sensitive and low dark current PN photodiode / TDI (Time Delay Integration)
TCD2569BFG New Product Color Lens reduction type 5340 5.25 5.25 - 13.2 15.0 5.9 - 35 10 Color scanners / Laser printers / Multi-functional printers / Color copiers A4 600 22pin CLCC 2-line space (color) / Sample-and-hold circuit / Clamp circuit
TCD2711DG Color Lens reduction type 7500 9.325 9.325 - 18.9 20.4 13.4 - 70 10 Color scanners / Photocopiers A3 600 68pin CERDIP High sensitive and low dark current PN photodiode
TCD2712DG Color Lens reduction type 7500 9.325 9.325 - 14.1 22.2 9.1 - 120 10 Color scanners / Photocopiers A3 600 68pin CERDIP High sensitive and low dark current PN photodiode
TCD2717BFG Color and B/W Lens reduction type 7500 4.7 4.7 11.5 8.0 7.2 3.1 70 35 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 2-line space (color)
TCD2719DG Color Lens reduction type 7300 10 10 - 11.5 10.7 4.8 - 140 10 Color scanners / Photocopiers A3 600 68pin CERDIP Sample-and-hold circuit
TCD2720BFG Color and B/W Lens reduction type 7500 4.7 4.7 11.5 8.0 7.2 5.4 140 70 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 2-line space (color)
TCD2723BFG Color Lens reduction type 7450 4.7 4.7 - 26.6 27.1 16.3 - 60 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / TDI (Time Delay Integration)
TCD2724DG-1 Color Lens reduction type 7450 4.7 4.7 - 14.3 16.9 5.8 - 70 10 Color scanners / Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode / 3.3V pulse drive / Sample-and-hold circuit
TCD2725BFG Color Lens reduction type 7450 4.7 4.7 - 14.3 13.4 5.8 - 70 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 3.3V pulse drive / Sample-and-hold circuit
TCD2726DG New Product Color Lens reduction type 7500 4.7 4.7 11.1 14.9 5.2 - 50 3.3/10 Multi-functional printers A3 600 32pin CERDIP High Speed / 2-line space (color) / Timing generator circuit
TCD2918BFG Color Lens reduction type 10680 2.625 8.4 - 18.9 20.3 11.1 - 35 10 Color scanners / Laser printers A4 1200 22pin CLCC Hi/ Lo Gain / High sensitive and low dark current PN photodiode / 3.3V pulse drive
TCD2919BFG Color and B/W Lens reduction type 10680 2.625 8.4 36.8 12.2 13.4 7.9 70 35 10 Color scanners / Laser printers A4 1200 22pin CLCC Hi/ Lo Gain / High sensitive and low dark current PN photodiode / 3.3V pulse drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top