Zener Diodes

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 48

Hit Count: 48

Link  

Life-cycle  

VZ (Typ.)
(V)
 

6.2,6.8,8.2,10,12,13,15,16,18,20,24,27,30,33,36,39,43,47,51,68,75,82 numeric
82
6.2

PD (Max)
(W)
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Link Life-cycle VZ (Typ.)
(V)
PD (Max)
(W)
Number of pins Surface mount package Package name
(Toshiba)
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:48

Hit Count:48



6.2,6.8,8.2,10,12,13,15,16,18,20,24,27,30,33,36,39,43,47,51,68,75,82 numeric
82
6.2






CMZ12 StockCheck 12 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ13 StockCheck 13 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ15 StockCheck 15 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ16 StockCheck 16 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ18 StockCheck 18 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ20 StockCheck 20 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ24 StockCheck 24 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ27 StockCheck 27 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ30 StockCheck 30 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ33 StockCheck 33 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ36 StockCheck 36 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ39 StockCheck 39 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ43 StockCheck 43 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ47 StockCheck 47 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZ51 StockCheck 51 2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB12 12 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB13 13 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB15 15 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB18 StockCheck 18 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB20 20 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB24 24 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB27 StockCheck 27 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB30 30 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB33 StockCheck 33 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB36 StockCheck 36 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB39 StockCheck 39 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB43 43 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB47 StockCheck 47 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB51 StockCheck 51 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB68 68 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB75 75 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMZB82 82 1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRY62 StockCheck 6.2 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRY68 StockCheck 6.8 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRY82 StockCheck 8.2 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ10 StockCheck 10 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ12 StockCheck 12 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ13 StockCheck 13 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ15 StockCheck 15 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ16 StockCheck 16 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ18 StockCheck 18 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ20 StockCheck 20 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ24 StockCheck 24 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ27 StockCheck 27 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ30 StockCheck 30 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ33 StockCheck 33 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ36 StockCheck 36 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRZ39 StockCheck 39 0.7 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Para o início

A new window will open.