Bipolar Transistors

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 191

Hit Count: 4

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

Internal Connection  

Features  

VCEO
(Max)
(V)
 

-50,-30,30 numeric
30
-50

IC
(Max)
(A)
 

-2.0,-1.0,-0.8,2 numeric
2
-2.0

hFE
(Min)
 

200,400 numeric
400
200

hFE
(Max)
 

500,1000 numeric
1000
500

VCE(sat)
(Max)
(V)
 

-0.2,0.14,0.17 numeric
0.17
-0.2

fT
(Typ.)
(MHz)
 

VCEO (Q2)
(Max)
(V)
 

-30,30,50 numeric
50
-30

IC (Q2)
(Max)
(A)
 

-1.8,1,1.2,2.0 numeric
2.0
-1.8

hFE (Q2)
(Min)
 

200 numeric
200
200

hFE (Q2)
(Max)
 

500 numeric
500
500

VCE(sat) (Q2)
(Max)
(V)
 

-0.2,0.14,0.17 numeric
0.17
-0.2

fT (Q2)
(Typ.)
(MHz)
 

Complementary
Product
 

Comments  

Number of pins  

Surface mount package  

Package name  

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity Internal Connection Features VCEO
(Max)
(V)
IC
(Max)
(A)
hFE
(Min)
hFE
(Max)
VCE(sat)
(Max)
(V)
fT
(Typ.)
(MHz)
VCEO (Q2)
(Max)
(V)
IC (Q2)
(Max)
(A)
hFE (Q2)
(Min)
hFE (Q2)
(Max)
VCE(sat) (Q2)
(Max)
(V)
fT (Q2)
(Typ.)
(MHz)
Complementary
Product
Comments Number of pins Surface mount package Package name Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:191

Hit Count:4







-50,-30,30 numeric
30
-50

-2.0,-1.0,-0.8,2 numeric
2
-2.0

200,400 numeric
400
200

500,1000 numeric
1000
500

-0.2,0.14,0.17 numeric
0.17
-0.2


-30,30,50 numeric
50
-30

-1.8,1,1.2,2.0 numeric
2.0
-1.8

200 numeric
200
200

500 numeric
500
500

-0.2,0.14,0.17 numeric
0.17
-0.2








HN4B101J PNP + NPN Common emitter Low Satulation Voltage -30 -1.0 200 500 -0.2 30 1.2 200 500 0.17 5 Y SMV 2.9 x 2.8 x 1.1
HN4B102J NPN + PNP Common emitter Low Satulation Voltage 30 2 200 500 -0.2 -30 -1.8 200 500 0.14 5 Y SMV 2.9 x 2.8 x 1.1
TPCP8901 PNP + NPN Independent Low Satulation Voltage -50 -0.8 400 1000 0.17 50 1 200 500 -0.2 8 Y PS-8 2.9 x 2.8 x 0.8
TPCP8902 PNP + NPN Independent Low Satulation Voltage -30 -2.0 200 500 0.14 30 2.0 200 500 -0.2 8 Y PS-8 2.9 x 2.8 x 0.8
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.