Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 160

Hit Count: 43

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.09,0.1,0.11,0.12,0.15,0.2,0.25,0.3,0.4,0.45,0.5,0.6,0.7,1.0,1.5,2.0,3.0,3.5,4.0,4.5,5.0 numeric
5.0
0.09

VOFF (Max)
(V)
 

20,30,40,50,60,80,100,200,350,400,600 numeric
600
20

COFF (Typ.)
(pF)
 

0.7,0.8,5,6.5,12,20,30,40,65,75,80,90,100,110,120,130,160,250,300,410,450,460,640,750,850,1100,1200,4300 numeric
4300
0.7

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Feature
Total:160

Hit Count:43










0.09,0.1,0.11,0.12,0.15,0.2,0.25,0.3,0.4,0.45,0.5,0.6,0.7,1.0,1.5,2.0,3.0,3.5,4.0,4.5,5.0 numeric
5.0
0.09

20,30,40,50,60,80,100,200,350,400,600 numeric
600
20

0.7,0.8,5,6.5,12,20,30,40,65,75,80,90,100,110,120,130,160,250,300,410,450,460,640,750,850,1100,1200,4300 numeric
4300
0.7












TLP172AM Model 1a 4pin SO6 1 3 2 0.5 60 20 -40 110 3750 Approved Approved Approved 3.7 x 7.0 x 2.1 25.90 General use / Economical
TLP172GM Model New Product 1a 4pin SO6 1 3 50 0.11 350 30 -40 110 3750 Approved Approved Approved 3.7 x 7.0 x 2.1 25.90 General use / Economical
TLP240A Model New Product 1a DIP4 1 3 2 0.5 60 130 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240D Model New Product 1a DIP4 1 3 8 0.25 200 90 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240GAF Model New Product 1a DIP4(F type) 1 3 35 0.12 400 80 -40 85 5000 Approved Approved Approved Approved 4.58 x 10.16 x 3.65 46.53
TLP240GA Model New Product 1a DIP4 1 3 35 0.12 400 80 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240GF Model New Product 1a DIP4(F type) 1 3 50 0.1 350 30 -40 85 5000 Approved Approved Approved Approved 4.58 x 10.16 x 3.65 46.53
TLP240G Model New Product 1a DIP4 1 3 50 0.1 350 30 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240JF Model New Product 1a DIP4(F type) 1 3 60 0.09 600 75 -40 85 5000 Approved Approved Approved Approved 4.58 x 10.16 x 3.65 46.53
TLP240J Model New Product 1a DIP4 1 3 60 0.09 600 75 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP241A Model New Product 1a DIP4 1 3 0.15 2.0 40 300 -40 85 5000 Approved Approved Approved 4.58 x 7.62 x 3.65 34.90 High capacity
TLP3106A Model New Product 1a 2.54SOP6 1 3 0.03 4.5 30 1200 -40 110 1500 6.3 x 7.0 x 2.1 44.10 High capacity
TLP3107A Model New Product 1a 2.54SOP6 1 3 0.04 4.0 60 750 -40 110 1500 6.3 x 7.0 x 2.1 44.10 High capacity
TLP3109A Model New Product 1a 2.54SOP6 1 3 0.065 3.0 100 460 -40 110 1500 6.3 x 7.0 x 2.1 44.10 High capacity
TLP3145 Model New Product 1a 2.54SOP4 1 3.0 2 0.4 200 100 -40 110 1500 3.9 x 7.0 x 2.1 27.30 High capacity
TLP3149 Model New Product 1a 2.54SOP4 1 3.0 0.2 1.5 100 160 -40 110 1500 3.9 x 7.0 x 2.1 27.30 High capacity
TLP3217 Model 1a SSOP4 1 4 12 0.12 80 5 -20 85 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP3403 Model New Product 1a VSON4 1 3 0.22 1.0 20 40 -40 110 500 1.45 x 2.45 x 1.3 3.55 Lower CR / High capacity
TLP3406SRH Model New Product 1a S-VSON4T 1 3 0.2 1.5 30 120 -40 110 500 1.45 x 2.0 x 1.3 2.90 Lower CR
TLP3406SRL Model New Product 1a S-VSON4T 1 1.6 0.2 1.5 30 120 -40 110 500 1.45 x 2.0 x 1.3 2.90 Lower CR
TLP3406S Model New Product 1a S-VSON4 1 3 0.2 1.5 30 120 -40 110 500 1.45 x 2.0 x 1.65 2.90 Lower CR / High capacity
TLP3407SRH Model New Product 1a S-VSON4T 1 3 0.3 1 60 80 -40 110 500 1.45 x 2.0 x 1.3 2.90 Lower CR
TLP3407SRL Model New Product 1a S-VSON4T 1 1.6 0.3 1 60 80 -40 110 500 1.45 x 2.0 x 1.3 2.90 Lower CR
TLP3407S Model New Product 1a S-VSON4 1 3 0.3 1.0 60 80 -40 110 500 1.45 x 2.0 x 1.65 2.90 Lower CR
TLP3414 Model 1a VSON4 1 3 3 0.25 40 5 -40 110 500 Lower CR
TLP3419 Model New Product 1a VSON4 1 3 8 0.2 80 6.5 -40 110 500 1.45 x 2.45 x 1.3 3.55
TLP3431 Model New Product 1a VSON4 1 3 1.2 0.45 20 5 -40 110 500 1.45 x 2.45 x 1.3 3.55 Lower CR
TLP3450 Model New Product 1a VSON4 1 3 5 0.2 20 0.8 -40 110 500 1.45 x 2.45 x 1.3 3.55 Lower CR
TLP3451 Model New Product 1a VSON4 1 3 15 0.12 60 0.7 -40 110 500 1.45 x 2.45 x 1.3 3.55 Lower CR
TLP3475 Model New Product 1a VSON4 1 3 1.5 0.3 50 12 -40 110 500 1.45 x 2.45 x 1.3 3.55 Lower CR
TLP3543A Model New Product 1a DIP6 1 3 0.04 5.0 30 1100 -40 110 2500 7.12 x 7.62 x 3.65 54.25 High capacity
TLP3545A Model New Product 1a DIP6 1 3 0.06 4.0 60 640 -40 110 2500 7.12 x 7.62 x 3.65 54.25 High capacity
TLP3546A Model New Product 1a DIP6 1 3 0.08 3.5 100 450 -40 110 2500 7.12 x 7.62 x 3.65 54.25 High capacity
TLP3547 Model New Product 1a DIP8 1 5 0.05 5.0 60 850 -40 85 2500 Approved Approved 9.66 x 7.62 x 3.65 73.61 High capacity
TLP3548 Model New Product 1a DIP8 1 1 5 0.4 400 410 -40 85 2500 Approved Approved 9.66 x 7.62 x 3.65 73.61 High capacity
TLP3549 Model New Product 1a DIP8 1 5 2 0.6 600 4300 -40 85 2500 Approved Approved 9.66 x 7.62 x 3.65 73.61 High capacity
TLP3553A Model 1a DIP4 1 3 0.05 4.0 30 450 -40 110 2500 4.58 x 7.62 x 3.65 34.90 High capacity
TLP3555A Model 1a DIP4 1 3 0.1 3.0 60 250 -40 110 2500 4.58 x 7.62 x 3.65 34.90 High capacity
TLP3556A Model New Product 1a DIP4 1 3 0.2 2.0 100 110 -40 110 2500 4.58 x 7.62 x 3.65 34.90 High capacity
TLP3558A Model New Product 1a DIP4 1 3 2.0 0.7 200 110 -40 110 2500 4.58 x 7.62 x 3.65 34.90 High capacity
TLP4227G-2 Model 2b DIP8 2 3 25 0.15 350 65 -40 85 2500 Approved 9.66 x 7.62 x 3.65 73.61
TLP4227G Model 1b DIP4 1 3 25 0.15 350 65 -40 85 2500 Approved 4.58 x 7.62 x 3.65 34.90
TLX9175J Model 1a 4pin SO6 1 3 3750 3.7 x 7.0 x 2.1 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.