Photocouplers (photovoltaic output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

* Safety Standard (VDE-TÜV): EN60747-5 approved with option V4 or D4.


Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Part Number
Datasheet

Total: 14

Hit Count: 14

Link  

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Number of Circuits  

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

ISC (Min)
(µA)
 

VOC (Min)
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Link PSpice Life-cycle Category Package name
(Toshiba)
Number of Circuits Topr (Min)
(degC)
Topr (Max)
(degC)
ISC (Min)
(µA)
VOC (Min)
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:14

Hit Count:14



















TLP190B eSampling Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 12 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP191B eSampling Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 24 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP3902 Photocoupler (photovoltaic output) 4pin MFSOP6 1 -40 85 5 7 2500 Approved Approved 3.6 x 7.0 x 2.5 25.20
TLP3904 eSampling Photocoupler (photovoltaic output) SSOP4 1 -40 85 5 7 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP3905 PSpice Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3906 PSpice Model Photocoupler (photovoltaic output) 4pin SO6 1 -40 125 12 7 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP3914 eSampling Photocoupler (photovoltaic output) SSOP4 1 -40 85 20 7 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP3924 eSampling Photocoupler (photovoltaic output) SSOP4 1 -40 85 4 30 1500 Approved 2.04 x 4.2 x 1.8 8.57
TLP590B(C20) Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 20 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP590B Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 12 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP591B(C40) Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 40 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLP591B Photocoupler (photovoltaic output) 5pin DIP6(cut) 1 -40 85 24 7 2500 Approved 7.12 x 7.62 x 3.65 54.25
TLX9905 New Product Automotive 4pin SO6 1 -40 125 12 7 3750 3.7 x 7.0 x 2.1 25.90
TLX9906 PSpice Model Automotive 4pin SO6 1 -40 125 12 7 3750 3.7 x 7.0 x 2.1 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Nach oben

A new window will open.