Automotive Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 11

Hit Count: 11

PSpice  

LTspice
(Note)
 

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Input type  

VCEO (Max)
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Category Function Package name
(Toshiba)
Number of Circuits Input type VCEO (Max)
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:11

Hit Count:11

















TLX9000 Model Automotive SO4 1 DC 40 3750 2.6 x 7.0 x 2.1 18.20
TLX9185A Model Automotive 4pin SO6 1 DC 80 3750 3.7 x 7.0 x 2.1 25.90
TLX9291A Model Automotive SO4 1 DC 80 3750 2.6 x 7.0 x 2.1 18.20
TLX9300 Model Automotive 4pin SO6 1 DC 40 3750 3.7 x 7.0 x 2.1 25.90
TLX9304 Model Model Automotive 5pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9309 Automotive 5pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9310 Model Automotive 5pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9376 Model Automotive High-speed 5pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9378 Model Automotive High-speed 5pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9905 Model Automotive 4pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
TLX9906 Model Model Automotive 4pin SO6 1 3750 3.7 x 7.0 x 2.1 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top