Dual-Supply Level Shifter

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 7

Hit Count: 7

Life-cycle  

Function  

Direction of data transmission  

VCCA (Min)
(V)
 

VCCA (Max)
(V)
 

VCCB (Min)
(V)
 

VCCB (Max)
(V)
 

IOUTA (Min)
(mA)
 

IOUTB (Min)
(mA)
 

tPLH_tPHL (Max)
(nsec)
 

Number of pins  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Life-cycle Function Direction of data transmission VCCA (Min)
(V)
VCCA (Max)
(V)
VCCB (Min)
(V)
VCCB (Max)
(V)
IOUTA (Min)
(mA)
IOUTB (Min)
(mA)
tPLH_tPHL (Max)
(nsec)
Number of pins Package name
(Toshiba)
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:7

Hit Count:7














TC7MP3125FK Low Voltage, Low Power 2-Bit x 2 Dual Supply Bus Transceiver Bidirectional 1.1 2.7 1.65 3.6 9 12 5.4 16 US16 4.0 x 4.0 x 0.8 16.00
TC7MP3125FT New Product Low Voltage, Low Power 2-Bit x 2 Dual Supply Bus Transceiver Bidirectional 1.1 2.7 1.65 3.6 9 12 5.4 16 TSSOP16B 5.0 x 6.4 x 1.0 32.00
TC7MPN3125FK Low Voltage, Low Power 2-Bit x 2 Dual Supply Bus Transceiver Bidirectional 1.1 2.7 1.65 3.6 9 3 5.4 16 US16 4.0 x 4.0 x 0.8 16.00
TC7MPN3125FT New Product Low Voltage, Low Power 2-Bit x 2 Dual Supply Bus Transceiver Bidirectional 1.1 2.7 1.65 3.6 9 3 5.4 16 TSSOP16B 5.0 x 6.4 x 1.0 32.00
TC7SP3125TU Low Voltage, Low Power 1-Bit Dual Supply Bus Buffer Unidirectional 1.1 2.7 1.65 3.6 12 6.8 6 UF6 2.0 x 2.1 x 0.7 4.20
TC7SPN3125TU Low Voltage, Low Power 1-Bit Dual Supply Bus Buffer Unidirectional 1.1 2.7 1.65 3.6 3 13.7 6 UF6 2.0 x 2.1 x 0.7 4.20
TC7SPN334L6X New Product Low Voltage, Low Power 1-Bit Dual Supply Bus Buffer Unidirectional 1.1 2.7 1.65 3.6 3 13.7 6 MP6C 1.45 x 1.0 x 0.55 1.45
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

맨 위로

A new window will open.