LED Drivers

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Part Number
Datasheet

Total: 20

Hit Count: 20

Link  

Life-cycle  

Output channel
(ch)
 

IO (Max)
(mA)
 

50,55,80,85,90,100,150 numeric
150
50

VO (Max)
(V)
 

17,26,28,29,40,45,48 numeric
48
17

VDD (Max)
(V)
 

Application  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Link Life-cycle Output channel
(ch)
IO (Max)
(mA)
VO (Max)
(V)
VDD (Max)
(V)
Application Number of pins Surface mount package Package name
(Toshiba)
Total:20

Hit Count:20




50,55,80,85,90,100,150 numeric
150
50

17,26,28,29,40,45,48 numeric
48
17





TB62747AFG 16 55 26 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TB62747AFNG 16 55 26 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-0.65A
TB62763FMG 1 80 48 6 LED driver for LCD backlighting 8 Y SON8-P-0.65
TB62771FTG 4 150 45 6 LED driver for LCD backlighting 20 Y P-WQFN20-0404-0.50-002
TB62777FG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-1.00A
TB62777FNG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-0.65B
TB62781FNG 9 85 29 6 LED driver for LED displays and amusement applications 20 Y SSOP20-P-225-0.65A
TB62785FTG 8 50 17 6 LED driver for LED displays and amusement applications 24 Y P-VQFN24-0404-0.50-001
TB62785NG 8 50 17 6 LED driver for LED displays and amusement applications 24 N SDIP24-P-300-1.78
TB62D612FTG 24 85 29 6 LED driver for LED displays and amusement applications 36 Y P-WQFN36-0606-0.50-001
TB62D786FTG 9 85 28 28 LED driver for LED displays and amusement applications 24 Y P-VQFN24-0404-0.50-001
TB62D787FTG 24 85 28 28 LED driver for LED displays and amusement applications 40 Y P-VQFN40-0606-0.50-001
TB62D901FNG 1 100 40 6 LED driver for lighting 16 Y SSOP16-P-225-0.65B
TC62D722CFNG New Product 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-HTSSOP24-0508-0.65-001
TC62D723FNG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-HTSSOP24-0508-0.65-001
TC62D748CFG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TC62D748CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
TC62D749CFG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TC62D749CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
TC62D776CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Haut de la page

A new window will open.