Low-Voltage IPDs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 11

Hit Count: 11

Link  

Life-cycle  

Topology  

Power stage  

Number of Loads  

Package name
(Toshiba)
 

Number of pins  

RDS(ON) (Max)
(ohm)
 

Operating supply
voltage (Min) (V)
 

Operating supply
voltage (Max) (V)
 

Drain current
ID (Max) (A)
 

Output current
IO (Max) (A)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

VDS (Max)
(V)
 

VDD (Max)
(V)
 

Drain-source clamp voltage
(Min) (V)
 

Protection  

Diagnosis  

Surface mount package  

AEC-Q100  

PageSize:1
Part Number
Datasheet
Link Life-cycle Topology Power stage Number of Loads Package name
(Toshiba)
Number of pins RDS(ON) (Max)
(ohm)
Operating supply
voltage (Min) (V)
Operating supply
voltage (Max) (V)
Drain current
ID (Max) (A)
Output current
IO (Max) (A)
Topr (Min)
(degC)
Topr (Max)
(degC)
VDS (Max)
(V)
VDD (Max)
(V)
Drain-source clamp voltage
(Min) (V)
Protection Diagnosis Surface mount package AEC-Q100
Total:11

Hit Count:11





















TPD1044F StockCheck Low-side switch Built-in power stage 1 PS-8 8 0.6 1.0 -40 125 41 41 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y Qualified
TPD1052F StockCheck High-side switch Built-in power stage 1 PS-8 8 0.8 5 18 0.8 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature Y
TPD1054F StockCheck Low-side switch Built-in power stage 1 PS-8 8 0.8 1.0 -40 125 6 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
TPD1055FA StockCheck High-side switch Built-in power stage 1 WSON10 10 0.12 5 18 3.0 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature / Open load / Short circuit to battery of output terminal Y Qualified
TPD1058FA StockCheck Low-side switch Built-in power stage 1 WSON10 10 0.10 4.5 5.5 6.0 -40 125 6 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
TPD7104AF StockCheck High-side switch Gate driver 1 PS-8 8 5 18 +5mA/ Internally Limited -40 125 24 Overcurrent / Reverse battery Overcurrent Y Qualified
TPD7104F StockCheck High-side switch Gate driver 1 PS-8 8 5 18 +5mA/ Internally Limited -40 125 24 Overcurrent Overcurrent Y Qualified
TPD7106F StockCheck New Product High-side switch Gate driver 1 SSOP16 16 4.5 27 -40 150 27 Reverse battery Charge pump voltage drop detection Y Qualified
TPD7107F StockCheck High-side switch Gate driver 1 WSON10A 10 5.75 26 Internally Limited /-5m -40 125 40 26 Overcurrent / Thermal shutdown / Overvoltage / Undervoltage / Reverse battery / Abnormalities in Drain-source voltage of external FET / Active clamp(external FET) / Disconnection of GND terminal Overcurrent / Overtemperature / Overvoltage / Undervoltage / Open load / Load current sensing / VDD short of load line Y Qualified
TPD7211F StockCheck Half-bridge Gate driver 1 PS-8 8 5 18 +0.5/-0.5 -40 125 35 Y
TPD7212F StockCheck 3 phase full-bridge Gate driver 1 WQFN32 32 3.0/2.0 4.5 18 +1.5/-1 -40 150 25 Short through current / Voltage monitor of output Voltage monitor of output / V_DH undervoltage detection / V_DL undervoltage detection / V_DL overvoltage detection Y Qualified
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.