Automotive ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Part Number
Datasheet

Total: 30

Hit Count: 30

Link  

Life-cycle  

Product Category  

Function  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Link Life-cycle Product Category Function Number of pins Surface mount package Package name
(Toshiba)
Total:30

Hit Count:30







TA8050AFG H switch motor driver for automobile 1.5A current capacity bidirectional DC motor driver / Four modes: Forward, Reverse, Stop, Break 20 Y HSOP20-P-450-1.00
TA8050FG H switch motor driver for automobile 1.5A current capacity bidirectional DC motor driver / Four modes: Forward, Reverse, Stop, Break 20 Y HSOP20-P-450-1.00
TA8083AFG Dual H switch motor driver for automobile 0.5A current capacity bidirectional DC motor driver / Two circuits contained (power supply, self-diagnostic, and detection functions provided for each channel) 20 Y HSOP20-P-450-1.00
TA8083FG Dual H switch motor driver for automobile 0.5A current capacity bidirectional DC motor driver / Two circuits contained (power supply, self-diagnostic, and detection functions provided for each channel) 20 Y HSOP20-P-450-1.00
TA8083PG Dual H switch motor driver for automobile 0.5A current capacity bidirectional DC motor driver / Two circuits contained (power supply, self-diagnostic, and detection functions provided for each channel) 16 N DIP16-P-300-2.54A
TB9000AFG Automobile CPU regulator, built-in watchdog timer Low current consumption / Built-in watchdog timer 16 Y SSOP16-P-225-1.00A
TB9000CFNG Automobile CPU regulator, built-in watchdog timer Built-in watchdog timer 20 Y SSOP20-P-225-0.65A
TB9000FG Automobile CPU regulator, built-in watchdog timer Low current consumption / Built-in watchdog timer 16 Y SSOP16-P-225-1.00A
TB9001FNG Automobile CPU regulator, built-in watchdog timer Low current consumption / Built-in 32kHz clock 20 Y SSOP20-P-225-0.65A
TB9004FNG Automobile CPU dual regulator, built-in watchdog timer Dual power supply voltages: 5 V plus 3.4 / 2.55 / 1.55 V / Watchdog timer enable/disable 24 Y SSOP24-P-300-0.65A
TB9005FNG New Product Automobile CPU regulator, built-in watchdog timer 5V Voltage Regulator / Power on Reset&Watchdog Timer 20 Y SSOP20
TB9006FG Automobile CPU dual regulator, built-in watchdog timer Dual power supply voltages with integrated power MOSFET:5V+5V / Selectable reset voltage level:4.4V/4.2V 36 Y HSOP36
TB9021FNG New Product Automobile CPU regulator, built-in watchdog timer 16 Y HTSSOP16
TB9051FTG H-bridge driver for automobile 28 Y P-QFN28-0606-0.65
TB9052FNG H-bridge driver for automobile DC brushed motor GATE-driver for N-ch MOSFET 48 Y HTSSOP48-P-300-0.50
TB9056FNG H switch motor driver for automobile Data communications with LIN (slave) / Bidirectional DC motor driver: 1 channel 24 Y SSOP24-P-300-0.65A
TB9057FG H-bridge driver for automobile DC brushed motor GATE-driver for N-ch MOSFET / Motor Speed control by PWM Input 48 Y LQFP48-P-0707-0.50
TB9058FNG Under development H switch motor driver for automobile Bidirectional DC motor driver: 1 channel / Data communications with LIN (slave) 24 Y SSOP24-P-300-0.65A
TB9060FNG Pre-driver for automobile 3-phase full-wave sensorless drive / PWM control (PWM signal is applied externally) 24 Y SSOP24-P-300-0.65A
TB9061AFNG Pre-driver for automobile 3-phase full-wave sensorless drive / Suited for both PWM input and DC input control 24 Y SSOP24-P-300-0.65A
TB9061FNG Pre-driver for automobile 3-phase full-wave sensorless drive / Suited for both PWM input and DC input control 24 Y SSOP24-P-300-0.65A
TB9062FNG Under development Pre-driver for automobile 3-phase brushless pre-driver / 3-phase full-wave sensorless drive 24 Y SSOP24-P-300-0.65A
TB9067FNG Pre-driver for automobile 120 degree commutation logic / Pre-drivers for a high-side P-ch FET and a low-side N-ch FET 24 Y SSOP24-P-300-0.65A
TB9068FG Driver for automobile Motor driver P-ch RDSON: 1ohm(typ.), N-ch RDSON: 1ohm(typ.) / 120 degree commutation logic, LIN 1.3 based transceiver 48 Y LQFP48-P-0707-0.50
TB9080FG Pre-driver for automobile 3-phase brushless pre-driver / Built-in control logic that output is sine wave drive (operate sine wave drive without MCU) 64 Y LQFP64-P-1010-0.50E
TB9081FG Pre-driver for automobile 3-phase brushless pre-driver 64 Y QFP64-P-1010-0.50C
TB9101FNG H switch motor driver for automobile Build-in 2-ch H-Bridge driver / Multi protection: two circuits contained (short-circuit, overheat, overvoltage and lowvoltage detection) 24 Y SSOP24-P-300-0.65A
TB9102FNG H switch motor driver for automobile Build-in 6-ch H-Bridge driver / SPI interface (16-bit shift register, CLK, CSB) 24 Y SSOP24-P-300-0.65A
TB9110FNG Pre-driver for automobile DC brushed motor GATE-driver for N-ch MOSFET / Motor Speed control by PWM Input 24 Y SSOP24-P-300-0.65A
TB9120FTG New Product Stepping motor driver for automobile Driver for a 2-phase bipolar stepping motor / Excitation mode : up to 1/32 28 Y P-VQFN28-0606-0.65
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Haut de la page

A new window will open.