Automotive ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 21

Hit Count: 21

Link  

Life-cycle  

Product Category  

Function  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Link Life-cycle Product Category Function Number of pins Surface mount package Package name
(Toshiba)
Total:21

Hit Count:21







TB9005FNG Automobile CPU regulator, built-in watchdog timer 5V Voltage Regulator / Power on Reset&Watchdog Timer 20 Y SSOP20
TB9021FNG Automobile CPU regulator, built-in watchdog timer 16 Y HTSSOP16
TB9044AFNG Automobile CPU regulator, built-in watchdog timer 48 Y HTSSOP48-P-300-0.50
TB9045FNG-110 Automobile CPU regulator, built-in watchdog timer 48 Y HTSSOP48-P-300-0.50
TB9045FNG-120 Automobile CPU regulator, built-in watchdog timer 48 Y HTSSOP48-P-300-0.50
TB9045FNG-125 Automobile CPU regulator, built-in watchdog timer 48 Y HTSSOP48-P-300-0.50
TB9045FNG-150 Automobile CPU regulator, built-in watchdog timer 48 Y HTSSOP48-P-300-0.50
TB9051FTG H-bridge driver for automobile 28 Y P-QFN28-0606-0.65
TB9052FNG H-bridge driver for automobile DC brushed motor GATE-driver for N-ch MOSFET 48 Y HTSSOP48-P-300-0.50
TB9056FNG H switch motor driver for automobile Data communications with LIN (slave) / Bidirectional DC motor driver: 1 channel 24 Y SSOP24-P-300-0.65A
TB9057FG H-bridge driver for automobile DC brushed motor GATE-driver for N-ch MOSFET / Motor Speed control by PWM Input 48 Y LQFP48-P-0707-0.50
TB9058FNG New Product H switch motor driver for automobile Bidirectional DC motor driver: 1 channel / Data communications with LIN (slave) 24 Y SSOP24-P-300-0.65A
TB9061AFNG Pre-driver for automobile 3-phase full-wave sensorless drive / Suited for both PWM input and DC input control 24 Y SSOP24-P-300-0.65A
TB9062FNG Under development Pre-driver for automobile 3-phase brushless pre-driver / 3-phase full-wave sensorless drive 24 Y SSOP24-P-300-0.65A
TB9067FNG Pre-driver for automobile 120 degree commutation logic / Pre-drivers for a high-side P-ch FET and a low-side N-ch FET 24 Y SSOP24-P-300-0.65A
TB9068FG Driver for automobile Motor driver P-ch RDSON: 1ohm(typ.), N-ch RDSON: 1ohm(typ.) / 120 degree commutation logic, LIN 1.3 based transceiver 48 Y LQFP48-P-0707-0.50
TB9080FG Pre-driver for automobile 3-phase brushless pre-driver / Built-in control logic that output is sine wave drive (operate sine wave drive without MCU) 64 Y LQFP64-P-1010-0.50E
TB9081FG Pre-driver for automobile 3-phase brushless pre-driver 64 Y QFP64-P-1010-0.50C
TB9101FNG H switch motor driver for automobile Build-in 2-ch H-Bridge driver / Multi protection: two circuits contained (short-circuit, overheat, overvoltage and lowvoltage detection) 24 Y SSOP24-P-300-0.65A
TB9102FNG H switch motor driver for automobile Build-in 6-ch H-Bridge driver / SPI interface (16-bit shift register, CLK, CSB) 24 Y SSOP24-P-300-0.65A
TB9120FTG New Product Stepping motor driver for automobile Driver for a 2-phase bipolar stepping motor / Excitation mode : up to 1/32 28 Y P-VQFN28-0606-0.65
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Para o início

A new window will open.