Other Product ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 3

Hit Count: 3

Link  

Life-cycle  

Product Category  

Features  

Application Scope  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Link Life-cycle Product Category Features Application Scope Number of pins Surface mount package Package name
(Toshiba)
Total:3

Hit Count:3








T6B70BFG IC for water heaters On-chip two-channel 4-bit DA converter (opposite polarities) / On-chip pseudo-sinewave generator (external clock/16) / On-chip external analog signal detection/non-detection circuit / On-chip two-channel analog switch Communication between water heater and control unit 16 Y SOP16-P-300-1.27
T6B70BFNG IC for water heaters On-chip two-channel 4-bit DA converter (opposite polarities) / On-chip pseudo-sinewave generator (external clock/16) / On-chip external analog signal detection/non-detection circuit / On-chip two-channel analog switch / Smaller package version of T6B70BFG Communication between water heater and control unit 16 Y SSOP16-P-225-0.65B
TB6078FUG New Product Shock sensor amplifier IC (Low noise type Charge amplifier) 3.3V/5.0V operation / Charge amplifier / Low noise type 8 Y SSOP8-P-0.65
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Para o início

A new window will open.