Interface Bridges (Mobile Peripheral Devices)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 25

Hit Count: 25

Life-cycle  

Product Category  

Application Scope  

Features  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Life-cycle Product Category Application Scope Features Number of pins Surface mount package Package name
(Toshiba)
Total:25

Hit Count:25







TC358743AXBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp) 64 Y P-LFBGA64-0707-0.80-002
TC358743XBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp) 64 Y P-TFBGA64-0606-0.65-001
TC358746AXBG Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2℠ 1.01 to Parallel Port 24bit (output) / Parallel Port 24bit (input) to MIPI® CSI-2℠ 1.01 / Up to 100 MHz PCLK frequency for Parallel output / Up to 166 MHz PCLK frequency for Parallel input 72 Y P-VFBGA72-0404-0.40A3
TC358748XBG Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2℠ 1.01 to Parallel Port 24bit (output) / Parallel Port 24bit (input) to MIPI® CSI-2℠ 1.01 / Up to 100 MHz PCLK frequency for Parallel output / Up to 166 MHz PCLK frequency for Parallel input 80 Y P-VFBGA80-0707-0.65-001
TC358767AXBG Display Interface Bridge tablet / Ultrabook™ MIPI® DPI℠ 2.0 to VESA DisplayPort™ 1.1a / MIPI® DSI℠ 1.01 to MIPI® DPI℠ 2.0 / MIPI® DSI℠ 1.01 to VESA DisplayPort™ 1.1a / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 81 Y P-VFBGA81-0505-0.50-001
TC358768AXBG Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 72 Y P-VFBGA72-0404-0.40A3
TC358770AXBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.02 to VESA DisplayPort™ 1.1a / Up to QSXGA (2560 x 2048, 60 fps, 24 bpp) 100 Y P-VFBGA100-0505-0.40-001
TC358771XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.01 to LVDS (Single Link) / with Back Light Control / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) 49 Y P-VFBGA49-0505-0.65-001
TC358772XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.01 to LVDS (Dual Link) / with Back Light Control / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 64 Y P-VFBGA64-0606-0.65-001
TC358774XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.01 to LVDS (Single Link) / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) 49 Y P-VFBGA49-0505-0.65-001
TC358775XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.01 to LVDS (Dual Link) / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 64 Y P-VFBGA64-0606-0.65-001
TC358777XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI℠ 1.02 to VESA DisplayPort™ 1.1a / Up to QSXGA (2560 x 2048, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358778XBG Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358840XBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to 4K Ultra HD (3840x2160, 30 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358860XBG Display Interface Bridge tablet / Phablet / Portable game / 2-in-1 PC VESA Embedded DisplayPort™ (eDP) to MIPI® DSI℠ 1.02 / Up to 4K Ultra HD(4096 x 2160, 60 fps, 24 bpp) 65 Y P-TFBGA65-0505-0.50-001
TC358867XBG Display Interface Bridge tablet / Ultrabook™ / information terminal MIPI® DPI℠ 2.0 to VESA DisplayPort™ 1.1a / MIPI® DSI℠ 1.01 to MIPI® DPI℠ 2.0 / MIPI® DSI℠ 1.01 to VESA DisplayPort™ 1.1a / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358870XBG HDMI® Interface Bridge game accessory / head mount device (HMD) / mobile devices / wearable computers display HDMI® 1.4b to MIPI® DSI℠ 1.1 / HDMI® Video format: Up to 4K Ultra HD (3840x2160, 30 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC35894FG I/O Expander I/O port expansion Chattering reduction / GPIO ports can be used for key matrix (up to 96 keys) or PWM/timer (up to 3 channels) / internal clock oscillator / internal pull-up/pull-down resistors / Up to 20 GPIO ports / Up to 26-port direct key functionality (when GPIOs are not used) 44 Y P-LQFP44-1010-0.80-001
TC35894XBG I/O Expander I/O port expansion Chattering reduction / GPIO ports can be used for key matrix (up to 96 keys) or PWM/timer (up to 3 channels) / internal clock oscillator / internal pull-up/pull-down resistors / Up to 20 GPIO ports / Up to 26-port direct key functionality (when GPIOs are not used) 36 Y P-TFBGA36-0303-0.50AZ
TC9590XBG HDMI® Interface Bridge Automotive IVI HDMI® 1.4 to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp) 64 Y P-LFBGA64-0707-0.80-002
TC9591XBG Camera Interface Bridge Automotive IVI MIPI® CSI-2℠ 1.01 to Parallel Port 24bit (output) / Parallel Port 24bit (input) to MIPI® CSI-2℠ 1.01 / Up to 100 MHz PCLK frequency for Parallel output / Up to 166 MHz PCLK frequency for Parallel input 80 Y P-VFBGA80-0707-0.65-001
TC9592XBG Display Interface Bridge Automotive IVI MIPI® DSI℠ 1.01 to LVDS (Single Link) / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) 49 Y P-VFBGA49-0505-0.65-001
TC9593XBG Display Interface Bridge Automotive IVI MIPI® DSI℠ 1.01 to LVDS (Dual Link) / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 64 Y P-VFBGA64-0606-0.65-001
TC9594XBG Display Interface Bridge Automotive IVI Parallel to MIPI® DSI℠ 1.02 / PCLK in : Up to 166MHz / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC9595XBG Under development Display Interface Bridge Automotive IVI MIPI® DPI℠ 2.0 to VESA DisplayPort™ 1.1a / MIPI® DSI℠ 1.01 to MIPI® DPI℠ 2.0 / MIPI® DSI℠ 1.01 to VESA DisplayPort™ 1.1a / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top