ApP Lite

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 5

Hit Count: 5

Life-cycle  

Application Scope  

I/O  

CPU  

GPU  

VPU  

FPU  

Flash memory  

RAM  

Graphic engine  

Cache  

Secure boot control/Data encription  

WiFi  

Sensor  

24bit delta-sigma ADC  

High speed interface controller  

DRAM controller  

LCD controller  

Extra bus interface  

Peripheral  

Peripheral I/F  

Power supply voltage
(V)
 

Operating frequency(max)
(MHz)
 

Operating temperature(Ta)
(degC)
 

Operating temperature(Tc)
(degC)
 

Pins  

Package name(Toshiba)  

PageSize:1
Part Number
Datasheet
Life-cycle Application Scope I/O CPU GPU VPU FPU Flash memory RAM Graphic engine Cache Secure boot control/Data encription WiFi Sensor 24bit delta-sigma ADC High speed interface controller DRAM controller LCD controller Extra bus interface Peripheral Peripheral I/F Power supply voltage
(V)
Operating frequency(max)
(MHz)
Operating temperature(Ta)
(degC)
Operating temperature(Tc)
(degC)
Pins Package name(Toshiba)
Total:5

Hit Count:5



























TZ1201XBG Activity monitor / Healthcare wristband / IoT Devices / smart watch / Wearable Device Arm® Cortex®-M4 with FPU 96MHz Available 2.2MByte TOSHIBA original graphics accelerator AES-128 / AES-192 / AES-256 Available MIPI DBI Type B (16/9/8 bits), Type C (option1/option3) or DSI (x2 lanes) / RGB565, RGB666 or RGB888 / HVGA (480x320) at 30fps or QVGA (320x240) displays at up to 60fps. GPIO x 120ch, I2C(Master/Slave) x 2ch, UART x4ch, DMAC x 16ch, / SPI x 4ch, 32-bit Timer/Counter x 2ch, Watchdog Timer, / 16-bit advanced timer and counter x 8ch, Real-time clock supports calender mode / 12bit-ADC x 16ch, 24bitΔΣADC x 4ch, USB 2.0 Device x 1port, DMA Controller x 16ch 1.7 to 3.6 -20 to 70 210 P-UFBGA210-0808-0.40
TZ2002XBG Environment data mining system / Smart home appliance / User interface system DDR3/DDR3L / Ether / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0 ARM® Cortex®-A9 MPCore 1MByte SRAM TOSHIBA original graphics accelerator L1D Cache: 16kByte / L1I Cache: 16kByte USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC DDR3/DDR3L x 8bit WVGA(800 x 480) 60fps, 24bit Parallel I/F DMA controller / Timer/counter / RTC UART x 4, I2C x 5, I2S x 2, SPIB x 4, PWM x 5, 12bitADC x 4, SDIO x 2, eMMCx1, GPIO I/O: 3.3V
Core: 1.1V
DRAM(DDR3L): 1.35+/-0.05V
DRAM(DDR3): 1.50+/-0.05V
200 -20 to 70 280 P-LFBGA280-1515-0.80-001
TZ2003XBG Environment data mining system / Smart home appliance / User interface system DDR3/DDR3L / Ether / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0 ARM® Cortex®-A9 MPCore 1MByte SRAM TOSHIBA original graphics accelerator L1D Cache: 16kByte / L1I Cache: 16kByte Available USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC DDR3/DDR3L x 8bit WVGA(800 x 480) 60fps, 24bit Parallel I/F DMA controller / Timer/counter / RTC UART x 4, I2C x 5, I2S x 2, SPIB x 4, PWM x 5, 12bitADC x 4, SDIO x 2, eMMCx1, GPIO I/O: 3.3V
Core: 1.1V
DRAM(DDR3L): 1.35+/-0.05V
DRAM(DDR3): 1.50+/-0.05V
200 -20 to 70 280 P-LFBGA280-1515-0.80-001
TZ2100XBG Amusement system / Environment data mining system / Smart home appliance / User interface system Camera input (Parallel) / DDR3/DDR3L / Ether / External Bus / I2C / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0 Arm® Cortex®-A9 MPCore Available 1MByte SRAM / 32kByte SRAM(Back-up) TOSHIBA original graphics accelerator L1D Cache: 16kByte / L1I Cache: 16kByte / L2 Cache:128kByte USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC DDR3/DDR3L x 16bit WVGA(800 x 480) 60fps, 24bit Parallel I/F DMA controller / Timer/counter / RTC Camera I/F, UART x 4, I2C x 4, I2S x 2, SPIM x 7, SPIB x 2,PWM x 6, 12bitADC x 4, SDIO x 3, eMMCx1, GPIO I/O: 3.3V
Core: 1.1V
DRAM(DDR3L): 1.35+/-0.05V
DRAM(DDR3): 1.50+/-0.05V
300 -20 to 75 310 P-LFBGA310-1616-0.80-001
TZ2102XBG Amusement system / Environment data mining system / Smart home appliance / User interface system Camera input (Parallel) / DDR3/DDR3L / Ether / External Bus / I2C / I2S / LCD Output (Parallel) / SDIO/e∙MMC™ / SPI / UART / USB2.0 Arm® Cortex®-A9 MPCore Available 1MByte SRAM / 32kByte SRAM(Back-up) TOSHIBA original graphics accelerator L1D Cache: 16kByte / L1I Cache: 16kByte / L2 Cache:128kByte USB2.0 host interface / USB2.0 device interface / 10/100 Ethernet MAC DDR3/DDR3L x 16bit WVGA(800 x 480) 60fps, 24bit Parallel I/F DMA controller / Timer/counter / RTC Camera I/F, UART x 4, I2C x 4, I2S x 2, SPIM x 7, SPIB x 2,PWM x 6, 12bitADC x 4, SDIO x 3, eMMCx1, GPIO I/O: 3.3V
Core: 1.1V
DRAM(DDR3L): 1.35+/-0.05V
DRAM(DDR3): 1.50+/-0.05V
600 -20 to 75 310 P-LFBGA310-1616-0.80-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Para o início

A new window will open.