Automotive Interface Bridge ICs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 6

Hit Count: 6

Link  

Product Category  

Description  

Host I/F  

Automotive I/F  

Audio I/F  

Peripheral I/F  

CPU Core  

Power supply voltage
(V)
 

Number of pins  

Surface mount package  

Width×Length×Height
(mm)
 

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Link Product Category Description Host I/F Automotive I/F Audio I/F Peripheral I/F CPU Core Power supply voltage
(V)
Number of pins Surface mount package Width×Length×Height
(mm)
Package name
(Toshiba)
Total:6

Hit Count:6













TC9560AXBG Ethernet Bridge TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC / CAN-FD (2 ch) I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core 170 Y 10mm x 10mm P-LFBGA170-1010-0.65
TC9560BXBG Ethernet Bridge TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. HSIC I/F (480 Mbps) Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.2 for HSIC / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core 170 Y 10mm x 10mm P-LFBGA170-1010-0.65
TC9560XBG Ethernet Bridge TC9560 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core 170 Y 10mm x 10mm P-LFBGA170-1010-0.65
TC9562AXBG Ethernet Bridge TC9562 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from SGMII, RGMII, RMII and MII, MAC I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.8/2.5/3.3 for SGMII/RGMII/RMII/MII / 1.1 for Core 120 Y 9mm x 9mm P-LFBGA120-0909-0.65
TC9562BXBG Ethernet Bridge TC9562 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] Ethernet AVB/TSN [IEEE802.1AS, IEEE 802.1Qav, IEEE 802.1Qbv, IEEE 802.1Qbu, IEEE 802.3br] The interface is selectable from SGMII, RGMII, RMII and MII, MAC I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.8/2.5/3.3 for SGMII/RGMII/RMII/MII / 1.1 for Core 120 Y 9mm x 9mm P-LFBGA120-0909-0.65
TC9562XBG Ethernet Bridge TC9562 family automotive grade companion-chip assists an application processor or modem chip to communicate with multiple video and audio peripheral devices simultaneously over Ethernet using AVTP. PCIe I/F [Gen2.0 (5 GT/s), Gen1.0 (2.5 GT/s), Endpoint, Single lane] Ethernet AVB [IEEE802.1AS, IEEE 802.1Qav] The interface is selectable from RGMII, RMII and MII. , MAC I2S/TDM I2C/SPI / Quad-SPI / UART / GPIO / INTC Arm®Cortex®-M3 1.8/3.3 for IO / 1.8/2.5/3.3 for RGMII/RMII/MII / 1.1 for Core 120 Y 9mm x 9mm P-LFBGA120-0909-0.65
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Para o início

A new window will open.