LED Drivers

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 20

Hit Count: 7

Life-cycle  

Output channel
(ch)
 

IO (Max)
(mA)
 

50,55,80,90,150 numeric
150
50

VO (Max)
(V)
 

17,26,45,48 numeric
48
17

VDD (Max)
(V)
 

Application  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Life-cycle Output channel
(ch)
IO (Max)
(mA)
VO (Max)
(V)
VDD (Max)
(V)
Application Number of pins Surface mount package Package name
(Toshiba)
Total:20

Hit Count:7



50,55,80,90,150 numeric
150
50

17,26,45,48 numeric
48
17





TB62777FG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-1.00A
TB62763FMG 1 80 48 6 LED driver for LCD backlighting 8 Y SON8-P-0.65
TB62785FTG 8 50 17 6 LED driver for LED displays and amusement applications 24 Y P-VQFN24-0404-0.50-001
TC62D748CFG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y SSOP24-P-300-1.00B
TB62777FNG 8 55 26 6 LED driver for LED displays and amusement applications 16 Y SSOP16-P-225-0.65B
TB62771FTG 4 150 45 6 LED driver for LCD backlighting 20 Y P-WQFN20-0404-0.50-002
TC62D748CFNAG 16 90 17 6 LED driver for LED displays and amusement applications 24 Y P-SSOP24-0409-0.64-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.