Photocouplers

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 174

Hit Count: 14

PSpice  

LTspice
(Note)
 

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

55,60 numeric
60
55

tpHL (Max)
(nsec)
 

55,60 numeric
60
55

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

0.4,0.5,0.8,3,4,5,8 numeric
8
0.4

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

IFT (Max)
(mA)
 

Input type  

Output type  

CTR (Min)
(%)
 

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

VDRM (Max)
(V)
 

VTM (Max)
(V)
 

IT(RMS)
(mA)
 

VIH
(V)
 

ISC
(µA)
 

VOC
(V)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
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
Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
IFT (Max)
(mA)
Input type Output type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
VDRM (Max)
(V)
VTM (Max)
(V)
IT(RMS)
(mA)
VIH
(V)
ISC
(µA)
VOC
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:174

Hit Count:14












55,60 numeric
60
55

55,60 numeric
60
55



0.4,0.5,0.8,3,4,5,8 numeric
8
0.4


























TLP116A Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(INV) 20 5 60 60 4.5 5.5 5 -40 100 +/-10 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP118 Photocoupler (photo-IC output) High-speed 5pin SO6 1 open-collector 20 5 60 60 4.5 5.5 5 -40 125 +/-15 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2160 Photocoupler (photo-IC output) High-speed SO8 2 totem-pole(INV) 20 3.5 55 55 2.7 5.5 5 -40 125 +/-20 2500 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP2168 Photocoupler (photo-IC output) High-speed SO8 2 open-collector 20 5 60 60 2.7 5.5 8 -40 125 +/-15 2500 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP2270 Model Photocoupler (photo-IC output) High-speed SO8L(LF4) 2 totem-pole(BUF) 20 1 60 60 2.7 5.5 0.8 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 5.85 x 10.0 x 2.1 58.50
TLP2366 Model Model Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(INV) 20 3.5 55 55 2.7 5.5 3 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2368 Photocoupler (photo-IC output) High-speed 5pin SO6 1 open-collector 20 5 60 60 2.7 5.5 4 -40 125 +/-20 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2370 Model Model Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(BUF) 20 1 60 60 2.7 5.5 0.4 -40 125 +/-20 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2372 Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(BUF) 20 1.6 60 60 2.2 5.5 0.5 -40 125 +/-20 3750 3.7 x 7.0 x 2.1 25.90
TLP2466 Photocoupler (photo-IC output) High-speed SO8 1 totem-pole(INV) 20 3.5 55 55 2.7 5.5 3 -40 125 +/-20 3750 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP2468 Photocoupler (photo-IC output) High-speed SO8 1 open-collector 20 5 60 60 2.7 5.5 4 -40 125 +/-15 3750 Approved Approved Approved 5.1 x 6.0 x 2.5 30.60
TLP2766A Model New Product Photocoupler (photo-IC output) High-speed SO6L 1 totem-pole(INV) 20 3.5 55 55 2.7 5.5 3 -40 125 +/-20 5000 3.84 x 10 x 2.1 38.40
TLP2768A Photocoupler (photo-IC output) High-speed SO6L 1 open-collector 20 5 60 60 2.7 5.5 4 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP2770 Model Photocoupler (photo-IC output) High-speed SO6L 1 totem-pole(BUF) 20 1 60 60 2.7 5.5 0.4 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.