Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 143

Hit Count: 47

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

1.0,1.5,2.0,3,5 numeric
5
1.0

VFM (Max)
(V)
 

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.05,0.06,0.1,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.05

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101 Width×Length×Height
(mm)
Package Size
(mm^2)
Total:143

Hit Count:47





1.0,1.5,2.0,3,5 numeric
5
1.0

0.36,0.37,0.39,0.4,0.42,0.45,0.46,0.48,0.49,0.52,0.55,0.58,0.6 numeric
0.6
0.36


0.05,0.06,0.1,0.2,0.3,0.5,0.8,1,1.5,3,5,8 numeric
8
0.05









CMS01 Schottky barrier diode Single 3 0.37 30 5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS20I30A Schottky barrier diode Single 2.0 0.45 30 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS20I30A Schottky barrier diode Single 2 0.49 30 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS10I30B Schottky barrier diode Single 1 0.42 30 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS10 Model Schottky barrier diode Single 1 0.55 40 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS11 Model Schottky barrier diode Single 2 0.55 40 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS12 Model Schottky barrier diode Single 1 0.58 60 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS13 Schottky barrier diode Single 1 0.55 60 0.05 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS05 Schottky barrier diode Single 1 0.45 30 0.2 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS11 Schottky barrier diode Single 1 0.36 30 1.5 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS01 Model Schottky barrier diode Single 1 0.37 30 1.5 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS03 Model Schottky barrier diode Single 1 0.45 30 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS04 Model Schottky barrier diode Single 1 0.55 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS15 Schottky barrier diode Single 3.0 0.52 30 0.05 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS20I30B Schottky barrier diode Single 2 0.45 30 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS20I40B Schottky barrier diode Single 2 0.52 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS20I40A Schottky barrier diode Single 2 0.6 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS10I40B Schottky barrier diode Single 1 0.45 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS10I40A Schottky barrier diode Single 1 0.49 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS04 Model Schottky barrier diode Single 5 0.37 30 8 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS06 Model Schottky barrier diode Single 2 0.37 30 3 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS10I30A Model Schottky barrier diode Single 1.0 0.36 30 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS16 Model Schottky barrier diode Single 3 0.55 40 0.2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS15 Model Schottky barrier diode Single 3 0.58 60 0.3 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS10I40A Model Schottky barrier diode Single 1.0 0.45 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS20I40A Schottky barrier diode Single 2.0 0.52 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS15I30A Schottky barrier diode Single 1.5 0.46 30 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS09 Schottky barrier diode Single 1 0.45 30 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS30I30A Model Schottky barrier diode Single 3 0.49 30 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS10I30C Schottky barrier diode Single 1 0.36 30 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS15I40A Schottky barrier diode Single 1.5 0.55 40 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS07 Schottky barrier diode Single 2 0.45 30 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS03 Model Schottky barrier diode Single 3 0.45 30 0.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS30I40A Schottky barrier diode Single 3.0 0.55 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS17 Schottky barrier diode Single 2.0 0.48 30 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMS08 Model Schottky barrier diode Single 1 0.37 30 1.5 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS10I30A Model Schottky barrier diode Single 1 0.39 30 0.06 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS30I40A Model Schottky barrier diode Single 3 0.55 40 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS05 Model Schottky barrier diode Single 5 0.45 30 0.8 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS15I30B Schottky barrier diode Single 1.5 0.4 30 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS30I30A Schottky barrier diode Single 3.0 0.49 30 0.1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS09 Schottky barrier diode Single 1.5 0.46 30 0.05 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRS06 Model Schottky barrier diode Single 1 0.36 20 1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS14 Model Schottky barrier diode Single 2 0.58 60 0.2 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS14 Model Schottky barrier diode Single 2.0 0.49 30 0.05 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CMS15I40A Schottky barrier diode Single 1.5 0.49 40 0.1 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRS08 Model Schottky barrier diode Single 1.5 0.36 30 1 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.