TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 146

Hit Count: 24

PSpice  

Life-cycle  

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Package name  

Configuration  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,4.0,5.6,11.4,32 numeric
32
3.7

CT (Typ.)
(pF)
 

0.2,0.3,0.35,0.45,0.6,6.5,15 numeric
15
0.2

CT (Max)
(pF)
 

0.3,0.35,0.45,0.5,0.55,0.9,8 numeric
8
0.3

Dynamic
resistance
(Typ.) (Ω)
 

0.3,0.35,0.5,0.8,1.5 numeric
1.5
0.3

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Protected
Lines
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
PSpice Life-cycle Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Package name Configuration Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Total:146

Hit Count:24







3.7,4.0,5.6,11.4,32 numeric
32
3.7

0.2,0.3,0.35,0.45,0.6,6.5,15 numeric
15
0.2

0.3,0.35,0.45,0.5,0.55,0.9,8 numeric
8
0.3

0.3,0.35,0.5,0.8,1.5 numeric
1.5
0.3





DF10G5M4N Model New Product +/-20 DFN10 Bidirectional +/-3.6 4.0 0.2 0.3 0.5 0.1 2 4 2.5 x 1.0 x 0.5
DF10G6M4N Model New Product +/-20 DFN10 Bidirectional +/-5.5 5.6 0.2 0.3 0.5 0.1 2 4 2.5 x 1.0 x 0.5
DF2B36FU Model New Product +/-20 SOD-323 (USC) Bidirectional +/-28 32 6.5 8 1.5 0.1 2.5 1 Qualified(*) 2.5 x 1.25 x 0.9
DF2B5M4CT Model New Product +/-20 SOD-882 (CST2) Bidirectional +/-3.6 4.0 0.2 0.3 0.5 0.1 2 1 1.0 x 0.6 x 0.38
DF2B5M4SL Model New Product +/-20 SOD-962 (SL2) Bidirectional +/-3.6 4.0 0.2 0.3 0.5 0.1 2 1 0.62 x 0.32 x 0.3
DF2B5M5SL Model New Product +/-20 SOD-962 (SL2) Bidirectional +/-3.3 0.3 0.45 0.5 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2B6M4CT Model New Product +/-20 SOD-882 (CST2) Bidirectional +/-5.5 5.6 0.2 0.3 0.5 0.1 2 1 1.0 x 0.6 x 0.38
DF2B6M4SL Model New Product +/-20 SOD-962 (SL2) Bidirectional +/-5.5 5.6 0.2 0.3 0.5 0.1 2 1 0.62 x 0.32 x 0.3
DF2B6M5SL Model New Product +/-20 SOD-962 (SL2) Bidirectional +/-5.0 0.3 0.45 0.5 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2S12FS Model +/-20 SOD-923 Unidirectional 9.0 11.4 15 0.05 1 1.0 x 0.6 x 0.4
DF2S12FU +/-20 SOD-323 (USC) Unidirectional 11.4 15 0.05 1 2.5 x 1.25 x 0.9
DF2S5M4CT Model New Product +/-20 SOD-882 (CST2) Unidirectional 3.6 3.7 0.35 0.5 0.3 0.1 2 1 1.0 x 0.6 x 0.38
DF2S5M4FS Model New Product +/-20 SOD-923 Unidirectional 3.6 3.7 0.45 0.55 0.35 0.1 2 1 Qualified(*)
DF2S5M4SL Model New Product +/-20 SOD-962 (SL2) Unidirectional 3.6 3.7 0.35 0.5 0.3 0.1 2 1 0.62 x 0.32 x 0.3
DF2S5M5SL Model New Product +/-20 SOD-962 (SL2) Unidirectional 3.3 0.6 0.9 0.3 0.1 2.5 1 0.62 x 0.32 x 0.3
DF2S6M4CT Model New Product +/-20 SOD-882 (CST2) Unidirectional 5.5 5.6 0.35 0.5 0.3 0.1 2 1 1.0 x 0.6 x 0.38
DF2S6M4FS Model New Product +/-20 SOD-923 Unidirectional 5.5 5.6 0.45 0.55 0.35 0.1 2 1 Qualified(*)
DF2S6M4SL Model New Product +/-20 SOD-962 (SL2) Unidirectional 5.5 5.6 0.35 0.5 0.3 0.1 2 1 0.62 x 0.32 x 0.3
DF2S6M5SL Model New Product +/-20 SOD-962 (SL2) Unidirectional 5.0 0.6 0.9 0.3 0.1 2.5 1 0.62 x 0.32 x 0.3
DF3D36FU Model New Product +/-20 SOT-323 (USM) Bidirectional +/-28 32 6.5 1.5 0.1 2.5 2 Qualified(*) 2.0 x 2.1 x 0.9
DF5G5M4N Model New Product +/-20 DFN5 Bidirectional +/-3.6 4.0 0.2 0.35 0.8 0.1 2 4 1.3 x 0.8 x 0.375
DF5G6M4N Model New Product +/-20 DFN5 Bidirectional +/-5.5 5.6 0.2 0.35 0.8 0.1 2 4 1.3 x 0.8 x 0.375
DF6D5M4N Model New Product +/-20 DFN6 Bidirectional +/-3.6 4.0 0.2 0.3 0.8 0.1 2 2 1.25 x 1.0 x 0.5
DF6D6M4N Model New Product +/-20 DFN6 Bidirectional +/-5.5 5.6 0.2 0.3 0.8 0.1 2 2 1.25 x 1.0 x 0.5
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.