Checkbox: Display or Hide columns. |
|
Part Number
Datasheet
PSpice
Life-cycle
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Package name
Configuration
Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Protected
Lines
AEC-Q101
(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Part Number Datasheet |
PSpice | Life-cycle | Electrostatic discharge voltage (Based on IEC61000-4-2) (Max) (kV) |
Package name | Configuration | Working peak reverse voltage VRWM (Max) (V) |
Reverse breakdown voltage VBR (Min) (V) |
CT (Typ.) (pF) |
CT (Max) (pF) |
Dynamic resistance (Typ.) (Ω) |
Reverse current IR (Max) (μA) |
Peak pulse current (Max) (A) |
Protected Lines |
AEC-Q101 (*) For more information please contact the sales representative. |
Width×Length×Height (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:149
Hit Count:4
|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |
A new window will open.