IC Packages

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Package Code
Package Image

Total: 86

Hit Count: 41

Land pattern  

Package name
(Toshiba)
 

Width (mm)  

Length (mm)  

Total Thickness
(mm)
 

Body Size
(mm^2)
 

Pin Pitch
(mm)
 

Number of pins  

Mount  

Product Category  

PageSize:1
Package Code
Package Image
Land pattern Package name
(Toshiba)
Width (mm) Length (mm) Total Thickness
(mm)
Body Size
(mm^2)
Pin Pitch
(mm)
Number of pins Mount Product Category
Total:86

Hit Count:41










LQFP100-P-1414-0.50F LQFP100-P-1414-0.50F_LP LQFP100 14 14 1.7 196 0.5 100 Surface Mount Microcomputers
LQFP100-P-1414-0.50G LQFP100-P-1414-0.50G_LP LQFP100 14 14 1.7 196 0.5 100 Surface Mount Microcomputers / Power Supply ICs
LQFP100-P-1414-0.50H LQFP100-P-1414-0.50H_LP LQFP100 14 14 1.7 196 0.5 100 Surface Mount Microcomputers
LQFP144-P-1616-0.40C LQFP144-P-1616-0.40C_LP LQFP144 16 16 1.7 256 0.4 144 Surface Mount Microcomputers
LQFP144-P-2020-0.50D LQFP144-P-2020-0.50D_LP LQFP144 20 20 1.7 400 0.5 144 Surface Mount Microcomputers
LQFP144-P-2020-0.50E LQFP144-P-2020-0.50E_LP LQFP144 20 20 1.85 400 0.5 144 Surface Mount Microcomputers
LQFP176-P-2020-0.40D LQFP176-P-2020-0.40D_LP LQFP176 20 20 1.7 400 0.4 176 Surface Mount Microcomputers
LQFP176-P-2020-0.40F LQFP176-P-2020-0.40F_LP LQFP176 20 20 1.85 400 0.4 176 Surface Mount Microcomputers
LQFP176-P-2020-0.40 LQFP176-P-2020-0.40_LP LQFP176 20 20 1.7 400 0.4 176 Surface Mount Microcomputers
LQFP176-P-2424-0.50A LQFP176-P-2424-0.50A_LP LQFP176 24 24 1.7 576 0.5 176 Surface Mount Microcomputers
LQFP176-P-2424-0.50D LQFP176-P-2424-0.50D_LP LQFP176 24 24 1.7 576 0.5 176 Surface Mount Microcomputers
LQFP44-P-1010-0.80A LQFP44-P-1010-0.80A_LP LQFP44 10 10 1.7 100 0.8 44 Surface Mount Microcomputers
LQFP44-P-1010-0.80B LQFP44-P-1010-0.80B_LP LQFP44 10 10 1.7 100 0.8 44 Surface Mount Microcomputers
LQFP48-P-0707-0.50C LQFP48-P-0707-0.50C_LP LQFP48 7 7 1.7 49 0.5 48 Surface Mount Microcomputers
LQFP48-P-0707-0.50D LQFP48-P-0707-0.50D_LP LQFP48 7 7 1.7 49 0.5 48 Surface Mount Microcomputers
LQFP48-P-0707-0.50 LQFP48-P-0707-0.50_LP LQFP48 7 7 1.85 49 0.5 48 Surface Mount Microcomputers
LQFP64-P-1010-0.50A LQFP64-P-1010-0.50A_LP LQFP64 10 10 1.85 100 0.5 64 Surface Mount Microcomputers
LQFP64-P-1010-0.50D LQFP64-P-1010-0.50D_LP LQFP64 10 10 1.7 100 0.5 64 Surface Mount Microcomputers
LQFP64-P-1010-0.50E LQFP64-P-1010-0.50E_LP LQFP64 10 10 1.7 100 0.5 64 Surface Mount Microcomputers
LQFP64-P-1010-0.50 LQFP64-P-1010-0.50_LP LQFP64 10 10 1.85 100 0.5 64 Surface Mount Microcomputers
LQFP80-P-1212-0.50A LQFP80-P-1212-0.50A_LP LQFP80 12 12 1.85 144 0.5 80 Surface Mount Microcomputers
LQFP80-P-1212-0.50E LQFP80-P-1212-0.50E_LP LQFP80 12 12 1.7 144 0.5 80 Surface Mount Microcomputers
LQFP80-P-1212-0.50F LQFP80-P-1212-0.50F_LP LQFP80 12 12 1.85 144 0.5 80 Surface Mount Microcomputers
P-LQFP100-1414-0.50-002 P-LQFP100-1414-0.50-002_LP LQFP100 14 14 1.7 196 0.5 100 Surface Mount Microcomputers
P-LQFP144-2020-0.50-002 P-LQFP144-2020-0.50-002_LP LQFP144 20 20 1.7 400 0.5 144 Surface Mount Microcomputers
P-LQFP176-2020-0.40-002 P-LQFP176-2020-0.40-002_LP LQFP176 20 20 1.7 400 0.4 176 Surface Mount Microcomputers
P-LQFP32-0707-0.80-002 P-LQFP32-0707-0.80-002_LP LQFP32 7 7 1.7 49 0.8 32 Surface Mount Microcomputers
P-LQFP44-1010-0.80-001 P-LQFP44-1010-0.80-001_LP LQFP44 10 10 1.7 100 0.8 44 Surface Mount Microcomputers
P-LQFP52-1010-0.65-001 P-LQFP52-1010-0.65-001_LP LQFP52 10 10 1.7 100 0.65 52 Surface Mount Microcomputers
P-LQFP64-1010-0.50-003 P-LQFP64-1010-0.50-003_LP LQFP64 10 10 1.7 100 0.5 64 Surface Mount Microcomputers
P-VQFN32-0505-0.50-003 P-VQFN32-0505-0.50-003_LP VQFN32 5 5 1.0 25 0.5 32 Surface Mount Microcomputers
P-VQFN48-0606-0.40-002 P-VQFN48-0606-0.40-002_LP VQFN48 6 6 1.0 36 0.4 48 Surface Mount Microcomputers
QFN48-P-0707-0.50 QFN48-P-0707-0.50_LP QFN48 7 7 1.0 49 0.5 48 Surface Mount Motor Drivers / Microcomputers
QFP100-P-1414-0.50 QFP100-P-1414-0.50_LP QFP100 14 14 3.55 196 0.5 100 Surface Mount Microcomputers
QFP100-P-1420-0.65A QFP100-P-1420-0.65A_LP QFP100 14 20 3.05 280 0.65 100 Surface Mount Microcomputers
QFP100-P-1420-0.65Q QFP100-P-1420-0.65Q_LP QFP100 14 20 3.05 280 0.65 100 Surface Mount Microcomputers
QFP64-P-1414-0.80A QFP64-P-1414-0.80A_LP QFP64 14 14 3.15 196 0.8 64 Surface Mount Microcomputers
QFP64-P-1414-0.80C QFP64-P-1414-0.80C_LP QFP64 14 14 3.15 196 0.8 64 Surface Mount Microcomputers
QFP80-P-1420-0.80B QFP80-P-1420-0.80B_LP QFP80 14 20 3.05 280 0.8 80 Surface Mount Microcomputers
QFP80-P-1420-0.80M QFP80-P-1420-0.80M_LP QFP80 14 20 3.05 280 0.8 80 Surface Mount Microcomputers
SSOP30-P-300-0.65 SSOP30-P-300-0.65_LP SSOP30 5.6 9.7 1.6 54.32 0.65 30 Surface Mount Motor Drivers / LED Drivers / Microcomputers
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top