IC Packages

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Package Code
Package Image

Total: 86

Hit Count: 9

Land pattern  

Package name
(Toshiba)
 

Width (mm)  

Length (mm)  

Total Thickness
(mm)
 

Body Size
(mm^2)
 

Pin Pitch
(mm)
 

Number of pins  

Mount  

Product Category  

PageSize:1
Package Code
Package Image
Land pattern Package name
(Toshiba)
Width (mm) Length (mm) Total Thickness
(mm)
Body Size
(mm^2)
Pin Pitch
(mm)
Number of pins Mount Product Category
Total:86

Hit Count:9










LQFP100-P-1414-0.50G LQFP100-P-1414-0.50G_LP LQFP100 14 14 1.7 196 0.5 100 Surface Mount Microcomputers / Power Supply ICs
P-VQFN32-0505-0.50-002 P-VQFN32-0505-0.50-002_LP VQFN32 5 5 1.0 25 0.5 32 Surface Mount Power Supply ICs
P-VQFN36-0505-0.40-001 P-VQFN36-0505-0.40-001_LP VQFN36 5 5 1.0 25 0.4 36 Surface Mount Power Supply
P-VQFN40-0606-0.50-001 P-VQFN40-0606-0.50-001_LP VQFN40 6 6 1.0 36 0.5 40 Surface Mount Power Supply ICs / LED Drivers
P-WQFN16-0303-0.50-001 P-WQFN16-0303-0.50-001_LP WQFN16 3 3 0.8 9 0.5 16 Surface Mount Power Supply ICs
P-WQFN20-0404-0.50-002 P-WQFN20-0404-0.50-002_LP WQFN20 4 4 0.8 16 0.5 20 Surface Mount Power Supply ICs
P-WQFN28-0505-0.50-001 P-WQFN28-0505-0.50-001_LP WQFN28 5 5 0.8 25 0.5 28 Surface Mount Power Supply ICs
P-XQFN16-0303-0.50-001 P-XQFN16-0303-0.50-001_LP XQFN16 3 3 0.5 9 0.5 16 Surface Mount Power Supply ICs
QFN36-P-0606-0.50 QFN36-P-0606-0.50_LP QFN36 6 6 1.0 36 0.5 36 Surface Mount Power Supply ICs / Automotive Devices
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.