IC Packages

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Package Code
Package Image

Total: 86

Hit Count: 8

Land pattern  

Package name
(Toshiba)
 

Width (mm)  

Length (mm)  

Total Thickness
(mm)
 

Body Size
(mm^2)
 

Pin Pitch
(mm)
 

Number of pins  

Mount  

Product Category  

PageSize:1
Package Code
Package Image
Land pattern Package name
(Toshiba)
Width (mm) Length (mm) Total Thickness
(mm)
Body Size
(mm^2)
Pin Pitch
(mm)
Number of pins Mount Product Category
Total:86

Hit Count:8










DIP16-P-300-2.54A DIP16 6.4 19.25 4.45 123.2 2.54 16 Through Hole Motor Drivers / Transistor Array
DIP20-P-300-2.54A DIP20 6.4 24.6 4.45 157.44 2.54 20 Through Hole Transistor Array
P-DIP18-300-2.54A DIP18 6.4 22 4.45 140.8 2.54 18 Through Hole Transistor Array
P-SOP16-0410-1.27-002 P-SOP16-0410-1.27-002_LP SOP16 10 4 1.73 40 1.27 16 Surface Mount Transistor Array
P-SOP18-0812-1.27-001 P-SOP18-0812-1.27-001_LP SOP18 8 12 1.73 96 1.27 18 Surface Mount Transistor Array
SSOP16-P-225-0.65B SSOP16-P-225-0.65B_LP SSOP16 4.4 5 1.6 22 0.65 16 Surface Mount Motor Drivers / LED Drivers / Transistor Array
SSOP18-P-225-0.65 SSOP18-P-225-0.65_LP SSOP18 4.4 6.5 1.55 28.6 0.65 18 Surface Mount Transistor Array
SSOP20-P-225-0.65A SSOP20-P-225-0.65A_LP SSOP20 4.4 6.5 1.6 28.6 0.65 20 Surface Mount Motor Drivers / LED Drivers / Transistor Array
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top