Photocouplers (photo-IC output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 126

Hit Count: 4

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Output Interface  

Data transfer rate
(Mbps)
 

IOP (Max)
(A)
 

IFHL/IFLH (Max)
(mA)
 

tpLH (Max)
(nsec)
 

60,250 numeric
250
60

tpHL (Max)
(nsec)
 

60,250 numeric
250
60

VCC/VDD (Min)
(V)
 

VCC/VDD (Max)
(V)
 

ICC/IDD (Max)
(mA)
 

0.3,0.4 numeric
0.4
0.3

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

CM
(kV/µsec)
 

CTR (Min)
(%)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Output Interface Data transfer rate
(Mbps)
IOP (Max)
(A)
IFHL/IFLH (Max)
(mA)
tpLH (Max)
(nsec)
tpHL (Max)
(nsec)
VCC/VDD (Min)
(V)
VCC/VDD (Max)
(V)
ICC/IDD (Max)
(mA)
Topr (Min)
(degC)
Topr (Max)
(degC)
CM
(kV/µsec)
CTR (Min)
(%)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:126

Hit Count:4











60,250 numeric
250
60

60,250 numeric
250
60



0.3,0.4 numeric
0.4
0.3













TLP2310 Model Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(BUF) 5 1 250 250 2.7 5.5 0.3 -40 125 +/-25 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2370 Model Photocoupler (photo-IC output) High-speed 5pin SO6 1 totem-pole(BUF) 20 1 60 60 2.7 5.5 0.4 -40 125 +/-20 3750 Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP2710 Model New Product Photocoupler (photo-IC output) High-speed SO6L 1 totem-pole(BUF) 5 1 250 250 2.7 5.5 0.3 -40 125 +/-25 5000 Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
TLP2770 Photocoupler (photo-IC output) High-speed SO6L 1 totem-pole(BUF) 20 1 60 60 2.7 5.5 0.4 -40 125 +/-20 5000 Approved Approved Approved Approved Approved 3.84 x 10 x 2.1 38.40
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.