Linear Image Sensors

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 21

Hit Count: 10

Life-cycle  

Type/ Lamp  

Classification  

Number of pixels
(Pixel)
 

Pixel size(µm) Pitch  

Pixel size(µm) Height  

Sensitivity(V/lx・s) (Typ.) B/W  

Sensitivity(V/lx・s) (Typ.) R  

Sensitivity(V/lx・s) (Typ.) G  

Sensitivity(V/lx・s) (Typ.) B  

Data rate(MHz) (Max) B/W  

Data rate(MHz) (Max) Color  

Power supply voltage
(Typ.)
 

Application scope  

Sheet size  

Resolution
(DPI)
 

package  

features  

PageSize:1
Part Number
Datasheet
Life-cycle Type/ Lamp Classification Number of pixels
(Pixel)
Pixel size(µm) Sensitivity(V/lx・s) (Typ.) Data rate(MHz) (Max) Power supply voltage
(Typ.)
Application scope Sheet size Resolution
(DPI)
package features
Pitch Height B/W R G B B/W Color
Total:21

Hit Count:10


















TCD1706DG B/W Lens reduction type 7400 4.7 4.7 15 - - - 100 - 12 Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode
TCD1711DG B/W Lens reduction type 7450 4.7 4.7 15 - - - 60 - 10 Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode
TCD2711DG Color Lens reduction type 7500 9.325 9.325 - 18.9 20.4 13.4 - 70 10 Color scanners / Photocopiers A3 600 68pin CERDIP High sensitive and low dark current PN photodiode
TCD2712DG Color Lens reduction type 7500 9.325 9.325 - 14.1 22.2 9.1 - 120 10 Color scanners / Photocopiers A3 600 68pin CERDIP High sensitive and low dark current PN photodiode
TCD2717BFG Color and B/W Lens reduction type 7500 4.7 4.7 11.5 8.0 7.2 3.1 70 35 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 2-line space (color)
TCD2719DG Color Lens reduction type 7300 10 10 - 11.5 10.7 4.8 - 140 10 Color scanners / Photocopiers A3 600 68pin CERDIP Sample-and-hold circuit
TCD2720BFG Color and B/W Lens reduction type 7500 4.7 4.7 11.5 8.0 7.2 5.4 140 70 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 2-line space (color)
TCD2723BFG Color Lens reduction type 7450 4.7 4.7 - 26.6 27.1 16.3 - 60 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / TDI (Time Delay Integration)
TCD2724DG-1 Color Lens reduction type 7450 4.7 4.7 - 14.3 16.9 5.8 - 70 10 Color scanners / Photocopiers A3 600 22pin CERDIP High sensitive and low dark current PN photodiode / 3.3V pulse drive / Sample-and-hold circuit
TCD2725BFG Color Lens reduction type 7450 4.7 4.7 - 14.3 13.4 5.8 - 70 10 Color scanners / Photocopiers A3 600 32pin CLCC High sensitive and low dark current PN photodiode / 3.3V pulse drive / Sample-and-hold circuit
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.