Bias Resistor Built-in Transistors (BRT)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 384

Hit Count: 7

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Number of pins  

Surface mount package  

Polarity  

Internal Connection  

Q1
Base Series Resistance (Typ.)
(kΩ)
 

Q1
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q1
VCEO (Max)
(V)
 

Q1
IC (Max)
(A)
 

Q2
Base Series Resistance (Typ.)
(kΩ)
 

Q2
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q2
VCEO (Max)
(V)
 

Q2
IC (Max)
(A)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Number of pins Surface mount package Polarity Internal Connection Q1
Base Series Resistance (Typ.)
(kΩ)
Q1
Base-Emitter Resistance (Typ.)
(kΩ)
Q1
VCEO (Max)
(V)
Q1
IC (Max)
(A)
Q2
Base Series Resistance (Typ.)
(kΩ)
Q2
Base-Emitter Resistance (Typ.)
(kΩ)
Q2
VCEO (Max)
(V)
Q2
IC (Max)
(A)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:384

Hit Count:7


















TDTC114E Model Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 10 10 50 0.1
TDTC114Y Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 10 47 50 0.1
TDTC123J Model Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 2.2 47 50 0.1
TDTC124E Model Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 22 22 50 0.1
TDTC143E Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 4.7 4.7 50 0.1
TDTC143Z Model Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 4.7 47 50 0.1
TDTC144E Model Model SOT-23 (SOT23) 2.9 x 2.4 x 0.9 3 Y NPN Single 47 47 50 0.1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.