Bias Resistor Built-in Transistors (BRT)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 384

Hit Count: 11

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Number of pins  

Surface mount package  

Polarity  

Internal Connection  

Q1
Base Series Resistance (Typ.)
(kΩ)
 

Q1
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q1
VCEO (Max)
(V)
 

Q1
IC (Max)
(A)
 

Q2
Base Series Resistance (Typ.)
(kΩ)
 

Q2
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q2
VCEO (Max)
(V)
 

Q2
IC (Max)
(A)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Number of pins Surface mount package Polarity Internal Connection Q1
Base Series Resistance (Typ.)
(kΩ)
Q1
Base-Emitter Resistance (Typ.)
(kΩ)
Q1
VCEO (Max)
(V)
Q1
IC (Max)
(A)
Q2
Base Series Resistance (Typ.)
(kΩ)
Q2
Base-Emitter Resistance (Typ.)
(kΩ)
Q2
VCEO (Max)
(V)
Q2
IC (Max)
(A)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:384

Hit Count:11


















RN4981 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 4.7 4.7 50 0.1 4.7 4.7 -50 -0.1 Qualified(*)
RN4982 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 10 10 50 0.1 10 10 -50 -0.1 Qualified(*)
RN4983 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 22 22 50 0.1 22 22 -50 -0.1 Qualified(*)
RN4984 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 47 47 50 0.1 47 47 -50 -0.1 Qualified(*)
RN4985 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 2.2 47 50 0.1 2.2 47 -50 -0.1 Qualified(*)
RN4986 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 4.7 47 50 0.1 4.7 47 -50 -0.1 Qualified(*)
RN4987 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 10 47 50 0.1 10 47 -50 -0.1 Qualified(*)
RN4988 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 22 47 50 0.1 22 47 -50 -0.1 Qualified(*)
RN4989 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 47 22 50 0.1 47 22 -50 -0.1 Qualified(*)
RN4990 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 4.7 Infinity 50 0.1 4.7 Infinity -50 -0.1 Qualified(*)
RN49A2 Model Model SOT-363 (US6) 2.0 x 2.1 x 0.9 6 Y NPN + PNP 2-in-1 (Point-symmetrical) 47 47 50 0.1 2.2 47 -50 -0.1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.