Bias Resistor Built-in Transistors (BRT)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 384

Hit Count: 18

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Number of pins  

Surface mount package  

Polarity  

Internal Connection  

Q1
Base Series Resistance (Typ.)
(kΩ)
 

Q1
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q1
VCEO (Max)
(V)
 

Q1
IC (Max)
(A)
 

Q2
Base Series Resistance (Typ.)
(kΩ)
 

Q2
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q2
VCEO (Max)
(V)
 

Q2
IC (Max)
(A)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Number of pins Surface mount package Polarity Internal Connection Q1
Base Series Resistance (Typ.)
(kΩ)
Q1
Base-Emitter Resistance (Typ.)
(kΩ)
Q1
VCEO (Max)
(V)
Q1
IC (Max)
(A)
Q2
Base Series Resistance (Typ.)
(kΩ)
Q2
Base-Emitter Resistance (Typ.)
(kΩ)
Q2
VCEO (Max)
(V)
Q2
IC (Max)
(A)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:384

Hit Count:18


















RN2301 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 4.7 4.7 -50 -0.1 Qualified(*)
RN2302 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 10 10 -50 -0.1 Qualified(*)
RN2303 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 22 22 -50 -0.1 Qualified(*)
RN2304 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 47 47 -50 -0.1 Qualified(*)
RN2305 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 2.2 47 -50 -0.1 Qualified(*)
RN2306 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 4.7 47 -50 -0.1 Qualified(*)
RN2307 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 10 47 -50 -0.1 Qualified(*)
RN2308 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 22 47 -50 -0.1 Qualified(*)
RN2309 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 47 22 -50 -0.1 Qualified(*)
RN2310 SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 4.7 Infinity -50 -0.1 Qualified(*)
RN2311 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 10 Infinity -50 -0.1 Qualified(*)
RN2312 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 22 Infinity -50 -0.1
RN2313 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 47 Infinity -50 -0.1
RN2314 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 1 10 -50 -0.1
RN2315 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 2.2 10 -50 -0.1
RN2316 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 4.7 10 -50 -0.1 Qualified(*)
RN2317 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 10 4.7 -50 -0.1
RN2318 Model Model SOT-323 (USM) 2.0 x 2.1 x 0.9 3 Y PNP Single 47 10 -50 -0.1
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.