Bias Resistor Built-in Transistors (BRT)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 384

Hit Count: 25

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Number of pins  

Surface mount package  

Polarity  

Internal Connection  

Q1
Base Series Resistance (Typ.)
(kΩ)
 

Q1
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q1
VCEO (Max)
(V)
 

Q1
IC (Max)
(A)
 

Q2
Base Series Resistance (Typ.)
(kΩ)
 

Q2
Base-Emitter Resistance (Typ.)
(kΩ)
 

Q2
VCEO (Max)
(V)
 

Q2
IC (Max)
(A)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Number of pins Surface mount package Polarity Internal Connection Q1
Base Series Resistance (Typ.)
(kΩ)
Q1
Base-Emitter Resistance (Typ.)
(kΩ)
Q1
VCEO (Max)
(V)
Q1
IC (Max)
(A)
Q2
Base Series Resistance (Typ.)
(kΩ)
Q2
Base-Emitter Resistance (Typ.)
(kΩ)
Q2
VCEO (Max)
(V)
Q2
IC (Max)
(A)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:384

Hit Count:25


















RN2401 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 4.7 4.7 -50 -0.1 Qualified(*)
RN2402 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 10 10 -50 -0.1 Qualified(*)
RN2403 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 22 22 -50 -0.1 Qualified(*)
RN2404 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 47 47 -50 -0.1 Qualified(*)
RN2405 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 2.2 47 -50 -0.1 Qualified(*)
RN2406 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 4.7 47 -50 -0.1 Qualified(*)
RN2407 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 10 47 -50 -0.1 Qualified(*)
RN2408 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 22 47 -50 -0.1 Qualified(*)
RN2409 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 47 22 -50 -0.1 Qualified(*)
RN2410 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 4.7 Infinity -50 -0.1 Qualified(*)
RN2411 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 10 Infinity -50 -0.1 Qualified(*)
RN2412 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 22 Infinity -50 -0.1 Qualified(*)
RN2413 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 47 Infinity -50 -0.1 Qualified(*)
RN2414 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 1 10 -50 -0.1 Qualified(*)
RN2415 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 2.2 10 -50 -0.1 Qualified(*)
RN2416 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 4.7 10 -50 -0.1 Qualified(*)
RN2417 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 10 4.7 -50 -0.1 Qualified(*)
RN2418 Model Model SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 47 10 -50 -0.1 Qualified(*)
RN2421 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 1 1 -50 -0.8
RN2422 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 2.2 2.2 -50 -0.8
RN2423 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 4.7 4.7 -50 -0.8
RN2424 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 10 10 -50 -0.8
RN2425 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 0.47 10 -50 -0.8
RN2426 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 1 10 -50 -0.8
RN2427 SOT-346 (S-Mini) 2.9 x 2.5 x 1.1 3 Y PNP Single 2.2 10 -50 -0.8
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.