Photorelays

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 165

Hit Count: 5

PSpice  

Life-cycle  

Category  

Package name
(Toshiba)
 

Number of Circuits  

IFT (Max)
(mA)
 

IFC (Max)
(mA)
 

VFON(Max)
(V)
 

RON (Max)
(Ω)
 

ION (Max)
(A)
 

0.09,0.1,0.11,0.12 numeric
0.12
0.09

VOFF (Max)
(V)
 

20,30,40,50,60,75,80,100,200,350,400,600 numeric
600
20

COFF (Typ.)
(pF)
 

30,75,80 numeric
80
30

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Feature  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Category Package name
(Toshiba)
Number of Circuits IFT (Max)
(mA)
IFC (Max)
(mA)
VFON(Max)
(V)
RON (Max)
(Ω)
ION (Max)
(A)
VOFF (Max)
(V)
COFF (Typ.)
(pF)
Topr (Min)
(degC)
Topr (Max)
(degC)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Feature
Total:165

Hit Count:5










0.09,0.1,0.11,0.12 numeric
0.12
0.09

20,30,40,50,60,75,80,100,200,350,400,600 numeric
600
20

30,75,80 numeric
80
30












TLP170GM New Product 1a 4pin SO6 1 1 35 0.11 350 30 -40 85 3750 3.7 x 7.0 x 2.1 25.90 General use / Economical
TLP172GM Model New Product 1a 4pin SO6 1 3 50 0.11 350 30 -40 110 3750 Approved Approved Approved 3.7 x 7.0 x 2.1 25.90 General use / Economical
TLP240GA Model New Product 1a DIP4 1 3 35 0.12 400 80 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240G Model New Product 1a DIP4 1 3 50 0.1 350 30 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
TLP240J Model New Product 1a DIP4 1 3 60 0.09 600 75 -40 85 5000 Approved Approved Approved Approved 4.58 x 7.62 x 3.65 34.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.